|
|
|
|
Other qualified versions of UC1843
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The UC1842/3/4/5 family of control devices provides the necessary features to implement off-line or dc-to-dc fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include under-voltage lockout featuring start up current less than 1 mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. Differences between members of this family are the under-voltage lockout thresholds and maximum duty cycle ranges. The UC1842 and UC1844 have UVLO thresholds of 16 VON and 10 VOFF, ideally suited to off-line applications. The corresponding thresholds for the UC1843 and UC1845 are 8.4 V and 7.6 V. The UC1842 and UC1843 can operate to duty cycles approaching 100%. A range of zero to 50% is obtained by the UC1844 and UC1845 by the addition of an internal toggle flip flop which blanks the output off every other clock cycle. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| 5962-8670402PA | ACTIVE | -55 to 125 | 5.63 | 100u | CDIP (JG) | 8 | View | 1 | TUBE | Purchase Samples | |||
| 5962-8670402XA | ACTIVE | -55 to 125 | 11.78 | 100u | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||||
| UC1843J | ACTIVE | -55 to 125 | 3.38 | 100u | CDIP (JG) | 8 | View | 1 | TUBE | Contact TI Distributor or Sales Office | |||
| UC1843J883B | ACTIVE | -55 to 125 | 5962-8670402PA | 5.63 | 100u | CDIP (JG) | 8 | View | 1 | TUBE | Contact TI Distributor or Sales Office | ||
| UC1843L | ACTIVE | -55 to 125 | 8.53 | 100u | LCCC (FK) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | ||||
| UC1843L883B | ACTIVE | -55 to 125 | 5962-8670402XA | 11.78 | 100u | LCCC (FK) | 20 | 1 | TUBE | Contact TI Distributor or Sales Office | |||
| UC1843W | ACTIVE | -55 to 125 | 8.53 | 100u | CFP (W) | 14 | 1 | TUBE | Purchase Samples | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:51 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks5962-8670402PA | |||
| Americas | Arrow | >1k | |
| Europe | Avnet-SILICA | 41 | |
| EBV Elektronik | 24 | ||
| TI Lead Time*: 8 Weeks5962-8670402XA | |||
| Americas | Avnet | 22 | |
| TI Lead Time*: 8 WeeksUC1843J | |||
| Americas | Arrow | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Compel | 396 | ||
| EBV Elektronik | >1k | ||
| Spoerle | 328 | ||
| TI Lead Time*: 8 WeeksUC1843J883B | |||
| Americas | Arrow | 891 | |
| Avnet | 125 | ||
| Rochester Electronics | 61 | ||
| TI Lead Time*: 8 WeeksUC1843L | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksUC1843L883B | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksUC1843W | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-8670402PA | TBD | A42 | N/A for Pkg Type | View | View |
| 5962-8670402XA | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| UC1843J | TBD | A42 | N/A for Pkg Type | View | View |
| UC1843J883B | TBD | A42 | N/A for Pkg Type | View | View |
| UC1843L | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| UC1843L883B | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| UC1843W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC1843 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UC3843 | Current-Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC1843A | Current Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number