UC2625-EP Status: ACTIVE

Enhanced Product Brushless DC Motor Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 UC2625-EP
Pin/Package28PDIP, 28SOIC  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of UC2625-EP

Version Part Number Definition
Catalog UC2625 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • UC3638: Advanced PWM Motor Controller
  • UCC3626: Brushless DC Motor Controller
  • UCC2626: Brushless DC Motor Controller

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Drives Power MOSFETs or Power Darlingtons Directly
  • 50-V Open Collector High-Side Drivers
  • Latched Soft Start
  • High-speed Current-Sense Amplifier with Ideal Diode
  • Pulse-by-Pulse and Average Current Sensing
  • Over-Voltage and Under-Voltage Protection
  • Direction Latch for Safe Direction Reversal
  • Tachometer
  • Trimmed Reference Sources 30 mA
  • Programmable Cross-Conduction Protection
  • Two-Quadrant and Four-Quadrant Operation

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The UC2625 motor controller integrates most of the functions required for high-performance brushless dc motor control into one package. When coupled with external power MOSFETs or Darlingtons, this device performs fixed-frequency PWM motor control in either voltage or current mode while implementing closed loop speed control and braking with smart noise rejection, safe direction reversal, and cross-conduction protection.

Although specified for operation from power supplies between 10 V and 18 V, the UC2625 can control higher voltage power devices with external level-shifting components. The UC2625 contains fast, high-current push-pull drivers for low-side power devices and 50-V open-collector outputs for high-side power devices or level shifting circuitry.

The UC2625 is characterized for operation over the military temperature range of -55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC2625MDWREPACTIVE-55 to 125V62/08624-01YE13.75 | 100uSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UC2625MNEPACTIVE-55 to 125V62/08624-01XE13.75 | 100uPDIP (N) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/08624-01XEACTIVE-55 to 125 13.75 | 100uPDIP (N) | 28 View 13 | TUBE  Contact TI Distributor or Sales Office
V62/08624-01YEACTIVE-55 to 125 13.75 | 100uSOIC (DW) | 28 View 1000 | LARGE T&R  Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:55 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksUC2625MDWREP
AmericasArrow >1k
WorldwideDigiKey 369
TI Lead Time*: 14 WeeksUC2625MNEP
AmericasAvnet 16
WorldwideDigiKey 185
TI Lead Time*: 14 WeeksV62/08624-01XE
None Reported
View Distributors
TI Lead Time*: 16 WeeksV62/08624-01YE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC2625MDWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2625MNEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
V62/08624-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
V62/08624-01YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC2625-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UC3638 Advanced PWM Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UCC3626 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UCC2626 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3625 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC2625 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for UC2625-EP:

View All Tags

Other Support



Click Here