|
|
|
|
Other qualified versions of UC2825
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UC1825 family of PWM control ICs is optimized for high frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current-mode or voltage mode systems with the capability for input voltage feed-forward. Protection circuitry includes a current limit comparator with a 1V threshold, a TTL compatible shutdown port, and a soft start pin which will double as a maximum duty cycle clamp. The logic is fully latched to provide jitter free operation and prohibit multiple pulses at an output. An under-voltage lockout section with 800mV of hysteresis assures low start up current. During under-voltage lockout, the outputs are high impedance. These devices feature totem pole outputs designed to source and sink high peak currents from capacitive loads, such as the gate of a power MOSFET. The on state is designed as a high level. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UC2825DW | ACTIVE | -40 to 85 | 1.85 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | |||
| UC2825DW/1 | PREVIEW | -40 to 85 | SOIC (DW) | 16 | View | Not Available | ||||
| UC2825DW/1G4 | PREVIEW | -40 to 85 | SOIC (DW) | 16 | View | Not Available | ||||
| UC2825DWG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | |||
| UC2825DWTR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UC2825DWTRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UC2825N | ACTIVE | -40 to 85 | 1.85 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| UC2825NG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| UC2825Q | ACTIVE | -40 to 85 | 2.15 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | Purchase Samples | ||
| UC2825QG3 | ACTIVE | -40 to 85 | 2.15 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | Purchase Samples | ||
| UC2825QTR | ACTIVE | -40 to 85 | 1.80 | 1ku | PLCC (FN) | 20 | View | 1000 | LARGE T&R | Purchase Samples | ||
| UC2825QTRG3 | ACTIVE | -40 to 85 | 1.80 | 1ku | PLCC (FN) | 20 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:50 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUC2825DW | |||
| Americas | Rochester Electronics | 35 | |
| Asia | Farnell Asia | 258 | |
| WPI | 90 | ||
| TI Lead Time*: 8 WeeksUC2825DW/1 | |||
| Americas | Rochester Electronics | 1k | |
| TI Lead Time*: 8 WeeksUC2825DW/1G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUC2825DWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksUC2825DWTR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 8 WeeksUC2825DWTRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUC2825N | |||
| Americas | Arrow | 123 | |
| Newark | 492 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 36 | |
| Europe | Arrow Southern Europe | 75 | |
| Farnell | 22 | ||
| Spoerle | 600 | ||
| Worldwide | DigiKey | 89 | |
| TI Lead Time*: 20 WeeksUC2825NG4 | |||
| Europe | EBV Elektronik | 400 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 92 | ||
| TI Lead Time*: 1 WeekUC2825Q | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 1 WeekUC2825QG3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksUC2825QTR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 4 WeeksUC2825QTRG3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UC2825DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2825DW/1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2825DW/1G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2825DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2825DWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2825DWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2825N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC2825NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC2825Q | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| UC2825QG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| UC2825QTR | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| UC2825QTRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC2825 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UC3825 | High Speed PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC2825A | High Speed PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC28025 | Economy High Speed PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC2856 | Improved Current Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number