|
|
|
|
Other qualified versions of UC2825A-EP
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
(1) Additional temperature ranges are available - contact factory DESCRIPTION/ORDERING INFORMATIONThe UC2825A-EP pulse width modulation (PWM) controller is an improved version of the standard UC2825. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current-limit threshold is specified to a tolerance of 5%. Oscillator discharge current is specified at Functional improvements also have been implemented in this family. The UC2825A-EP shutdown comparator is now a high-speed overcurrent comparator with a threshold of 1.2 V. The overcurrent comparator sets a latch that ensures full discharge of the soft-start capacitor before allowing a restart. While the fault latch is set, the outputs are in the low state. In the event of continuous faults, the soft-start capacitor is fully charged before discharge to ensure that the fault frequency does not exceed the designed soft-start period. The UC2825 CLOCK pin is CLK/LEB in the UC2825A-EP. This pin combines the functions of clock output and leading-edge blanking adjustment and has been buffered for easier interfacing. The UC2825A-EP has dual alternating outputs and the same pin configuration as UC2825. UVLO thresholds are identical to the original UC2825. Consult the application report, The UC3823A,B and UC2825A,B Enhanced Generation of PWM Controllers, literature number SLUA125, for detailed technical and applications information. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UC2825AMDWREP | ACTIVE | -55 to 125 | V62/05616-02XE | 5.85 | 100u | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| UC2825AMDWREPG4 | ACTIVE | -55 to 125 | 5.85 | 100u | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| UC2825AQDWREP | ACTIVE | -40 to 125 | V62/05616-01XE | 4.93 | 100u | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/05616-01XE | ACTIVE | -40 to 125 | 4.93 | 100u | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| V62/05616-02XE | ACTIVE | -55 to 125 | 5.85 | 100u | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:53 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUC2825AMDWREP | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | 344 | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksUC2825AMDWREPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUC2825AQDWREP | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | 900 | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksV62/05616-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/05616-02XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UC2825AMDWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UC2825AMDWREPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UC2825AQDWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/05616-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/05616-02XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC2825A-EP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UC2825 | High Speed PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC2825A | High Speed PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number