UC2853A Status: ACTIVE

High Power Factor Preregulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UC2853A
UVLO Thresholds On/Off(V)11.5/9.5  
Operating Supply(Max)(V)40  
Startup Current(mA)0.25  
Operating Supply Current(mA)10  
Duty Cycle(Max)(%)95  
Practical Operating Frequency(Max)(MHz)0.115  
Pin/Package8PDIP, 8SOIC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UCC28019A: 8-Pin Continuous Conduction Mode (CCM) PFC Controller
  • UCC28019: 8-Pin Continuous Conduction Mode (CCM) PFC Controller
  • UCC38051: PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2
  • UCC28610: 12-65W Green-mode Flyback Power Supply Controller
  • UCC25600: 8-Pin High-Performance Resonant Mode Controller
  • UCC28600: 8-Pin Quasi Resonant Flyback Green Mode Controller

More Related Products

Product Information

Features

  • Complete 8-pin Power Factor Solution
  • Reduced External Components
  • RMS Line Voltage Compensation
  • Precision Multiplier/Squarer/Divider
  • Internal 63 kHz Synchronizable Oscillator
  • Average Current Mode PWM Control
  • Overvoltage Protection Comparator
  • High Current, Clamped Gate Driver

Description

The UC2853A provides simple, yet high performance active power factor correction. Using the same control technique as the UC1854, this 8-pin device exploits a simplified architecture and an internal oscillator to minimize external component count. The UC2853A incorporates a precision multiplier/squarer/divider circuit, voltage and current loop error amplifiers, and a precision voltage reference to implement average current mode control with RMS line voltage compensation. This control technique maintains constant loop gain with changes in input voltage, which minimizes input line current distortion over the worldwide input voltage range.

The internal 63kHz oscillator includes an external clock input, allowing synchronization to downstream converters.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC2853ADACTIVE-20 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC2853ADG4ACTIVE-20 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC2853ADTRACTIVE-20 to 850.99 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC2853ADTRG4ACTIVE-20 to 850.99 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC2853ANACTIVE-20 to 851.10 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC2853ANG4ACTIVE-20 to 851.10 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:55 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUC2853AD
WorldwideDigiKey 271
Mouser Electronics 215
TI Lead Time*: 20 WeeksUC2853ADG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC2853ADTR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC2853ADTRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUC2853AN
AmericasRochester Electronics 450
WorldwideDigiKey 185
Mouser Electronics 289
TI Lead Time*: 14 WeeksUC2853ANG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC2853AD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2853ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2853ADTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2853ADTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2853AN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC2853ANG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC2853A Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28019 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC38051 PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2 AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28521 Advanced PWM/PFC Combination Controller with TEM/TEM Modulation AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28060 Natural Interleaved Dual-Phase Transition-Mode PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28528 Advanced PWM/PFC Combination Controller with TEM/TEM Modulation AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28610 12-65W Green-mode Flyback Power Supply Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here