UC2856 Status: ACTIVE

Improved Current Mode PWM Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UC1856 UC2856UC3856 
TopologyBoost, Flyback, Forward, Full-Bridge, Half-Bridge, Push-Pull  Boost, Flyback, Forward, Full-Bridge, Half-Bridge, Push-Pull  Boost, Buck, Flyback, Forward, Full-Bridge, Half-Bridge, Push-Pull  
Control MethodCurrent Mode  Current Mode  Current Mode  
Duty Cycle(Max)(%)50  50  50  
PWM Outputs(#)2  2  2  
Frequency(Max)(kHz)1000  1000  1000  
UVLO Thresholds On/Off(V)7.7/7  7.7/7  7.7/7  
Pin/Package16CDIP, 20LCCC  16PDIP, 16SOIC  16PDIP, 16SOIC, 20PLCC  
Regulated Outputs(#)2  2  2  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of UC2856

Version Part Number Definition
Automotive UC2856-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military UC2856M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • UC2856-Q1: Automotive Catalog Improved Current Mode PWM Controller
  • UC3856: Improved Current Mode PWM Controller
  • UC2825A: High Speed PWM Controller

More Related Products

Product Information

Features

  • Pin-for-Pin Compatible With the UC3846
  • 65ns Typical Delay From Shutdown to Outputs, and 50ns Typical Delay From Sync to Outputs
  • Improved Current Sense Amplifier With Reduced Noise Sensitivity
  • Differential Current Sense with 3V Common Mode Range
  • Trimmed Oscillator Discharge Current for Accurate Deadband Control
  • Accurate 1V Shutdown Threshold
  • High Current Dual Totem Pole Outputs (1.5A peak)
  • TTL Compatible Oscillator SYNC Pin Thresholds
  • 4kV ESD Protection

Description

The UC3856 is a high performance version of the popular UC3846 series of current mode controllers, and is intended for both design upgrades and new applications where speed and accuracy are important. All input to output delays have been minimized, and the current sense output is slew rate limited to reduce noise sensitivity. Fast 1.5A peak output stages have been added to allow rapid switching of power FETs.

A low impedance TTL compatible sync output has been implemented with a tri-state function when used as a sync input.

Internal chip grounding has been improved to minimize internal \x93noise\x94 caused when driving large capacitive loads. This, in conjunction with the improved differential current sense amplifier results in enhanced noise immunity.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC2856DWACTIVE-40 to 852.00 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC2856DWG4ACTIVE-40 to 852.00 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC2856DWTRACTIVE-40 to 851.80 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC2856DWTRG4ACTIVE-40 to 851.80 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC2856NACTIVE-40 to 852.30 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC2856NG4ACTIVE-40 to 852.30 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:54 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUC2856DW
AmericasArrow 165
Avnet 16
Newark 143
Rochester Electronics 570
EuropeAvnet-SILICA 104
Spoerle 200
WorldwideDigiKey 57
Mouser Electronics 23
TI Lead Time*: 20 WeeksUC2856DWG4
AmericasAvnet 259
WorldwideDigiKey  Available
Mouser Electronics 155
TI Lead Time*: 20 WeeksUC2856DWTR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC2856DWTRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUC2856N
AmericasArrow 66
EuropeAvnet-SILICA 425
Spoerle 125
WorldwideDigiKey 238
Mouser Electronics 125
TI Lead Time*: 14 WeeksUC2856NG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC2856DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2856DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2856DWTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2856DWTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2856N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC2856NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC2856 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UC2856-Q1 Automotive Catalog Improved Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC3856 Improved Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC2825A High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC2846 Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC1846 Current-Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC2825 High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC3846 Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC28086 Current Mode Push-Pull PWM With Programmable Slope Compensation AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC38086 Current Mode Push-Pull PWM With Programmable Slope Compensation AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here