|
|
|
|
See Also
Other qualified versions of UC2875
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UC1875 family of integrated circuits implements control of a bridge power stage by phase-shifting the switching of one half-bridge with respect to the other, allowing constant frequency pulse-width modulation in combination with resonant, zero-voltage switching for high efficiency performance at high frequencies. This family of circuits may be configured to provide control in either voltage or current mode operation, with a separate over-current shutdown for fast fault protection. A programmable time delay is provided to insert a dead-time at the turn-on of each output stage. This delay, providing time to allow the resonant switching action, is independently controllable for each output pair (A-B, C-D). With the oscillator capable of operation at frequencies in excess of 2MHz, overall switching frequencies to 1MHz are practical. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UC2875DWP | ACTIVE | -25 to 85 | 5.80 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| UC2875DWPG4 | ACTIVE | -25 to 85 | 5.80 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| UC2875DWPTR | ACTIVE | -25 to 85 | 5.35 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| UC2875DWPTRG4 | ACTIVE | -25 to 85 | 5.35 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| UC2875N | ACTIVE | -25 to 85 | 5.80 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| UC2875NG4 | ACTIVE | -25 to 85 | 5.80 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| UC2875QP | ACTIVE | -25 to 85 | 6.80 | 1ku | PLCC (FN) | 28 | View | 37 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:53 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUC2875DWP | |||
| Americas | Rochester Electronics | 864 | |
| Worldwide | Mouser Electronics | 227 | |
| TI Lead Time*: 20 WeeksUC2875DWPG4 | |||
| Asia | Farnell Asia | 129 | |
| Europe | Farnell | 124 | |
| TI Lead Time*: 20 WeeksUC2875DWPTR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUC2875DWPTRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUC2875N | |||
| Americas | Avnet | 76 | |
| Newark | 40 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 88 | |
| Europe | Spoerle | 200 | |
| Worldwide | DigiKey | 301 | |
| Mouser Electronics | 58 | ||
| TI Lead Time*: 20 WeeksUC2875NG4 | |||
| Americas | Rochester Electronics | 1k | |
| Asia | Farnell Asia | 222 | |
| Europe | Farnell | 81 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUC2875QP | |||
| Europe | EBV Elektronik | 19 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UC2875DWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2875DWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2875DWPTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2875DWPTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC2875N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC2875NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC2875QP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC2875 
| Name | Part # | Company | Tool / Software Type |
| UCC3895 Evaluation Module | UCC3895EVM-001 | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| UCC2895 | BiCMOS Advanced Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS | This device has SIMILAR FUNCTIONALITY, newer device with better features |
| Customers Who Evaluated This Product Also Evaluated... | |||
| UC3875 | Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC2895 | BiCMOS Advanced Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC2875-EP | Enhanced Product Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| LP2985A-50 | Single Output LDO, 150mA, Fixed(5.0V), 1.0% Tolerance, Low Quiescent Current, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| UC3854B | Enhanced High Power Factor Preregulator | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| UC2854B | Enhanced High Power Factor Preregulator | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS2552 | Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| UCC28061 | Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| UCD7100 | Digital Control Compatible Single Low-Side +/- 4Amp MOSFET Driver with Current Sense | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS | TI customers also evaluated this product. |
| TPS70348 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS650243 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number