UC2879 Status: ACTIVE

Phase Shift Resonant Controller


      
         
Alert me about changes<br/>to this product

See Also

  • UCC2895 - This device has SIMILAR FUNCTIONALITY, newer device with better features

Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • UC2875: Phase Shift Resonant Controller
  • UCC2895: BiCMOS Advanced Phase Shift Resonant Controller
  • UC3876: Phase Shift Resonant Controller

More Related Products

Product Information

Features

  • Programmable Output Turn On Delay; Zero Delay Available
  • Compatible with Voltage Mode orCurrent Mode Topologies
  • Practical Operation at Switching Frequencies to 300 kHz
  • 10-MHz Error Amplifier
  • Pin Programmable Undervoltage Lockout
  • Low Startup Current — 150 µA
  • Soft Start Control
  • Outputs Active Low During UVLO

Description

The UC3879 controls a bridge power stage by phase shifting the switching of one half-bridge with respect to the other. This allows constant frequency pulse width modulation in combination with resonant, zero-voltage switching for high efficiency performance. The UC3879 can be configured to provide control in either voltage mode or current mode operation, with overcurrent shutdown for fast fault protection.

Independently programmable time delays provide dead-time at the turn-on of each output stage, allowing time for each resonant switching interval.

With the oscillator capable of operating in excess of 600 kHz, overall output switching frequencies to 300 kHz are practical. In addition to the standard free running mode, with the CLKSYNC pin, the user may configure the UC3879 to accept an external clock synchronization signal.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC2879DWACTIVE-40 to 85 4.45 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC2879DWG4ACTIVE-40 to 85 4.45 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC2879DWTRACTIVE-40 to 85 4.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC2879DWTRG4ACTIVE-40 to 85 4.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC2879JOBSOLETE-40 to 85UCC1895J CDIP (J) | 20     Download CAD Format for this FootprintReplaced by UCC1895J
UC2879NACTIVE-40 to 85 4.45 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC2879NG4ACTIVE-40 to 85 4.45 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:54 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUC2879DW
AmericasArrow 205
Rochester Electronics >1k
AsiaWPI 70
EuropeAvnet-SILICA 8
WorldwideDigiKey 79
Mouser Electronics 75
TI Lead Time*: 20 WeeksUC2879DWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC2879DWTR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC2879DWTRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUC2879N
AmericasRochester Electronics 71
AsiaWPI 69
EuropeAvnet-SILICA 151
Compel 30
WorldwideDigiKey 88
Mouser Electronics 73
TI Lead Time*: 14 WeeksUC2879NG4
AsiaFarnell Asia 60
EuropeFarnell 55
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC2879DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2879DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2879DWTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2879DWTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC2879N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC2879NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC2879 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
UCC3895 Evaluation ModuleUCC3895EVM-001Texas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
UCC2895   BiCMOS Advanced Phase Shift Resonant Controller   AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS   This device has SIMILAR FUNCTIONALITY, newer device with better features  
Customers Who Evaluated This Product Also Evaluated...
UC2875 Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC2895 BiCMOS Advanced Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC3876 Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC3879 Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for UC2879:

View All Tags

Other Support



Click Here