|
|
|
|
Other qualified versions of UC3524A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UC1524A family of regulating PWM ICs has been designed to retain the same highly versatile architecture of the industry standard UC1524 (SG1524) while offering substantial improvements to many of its limitations. The UC1524A is pin compatible with "non-A" models and in most existing applications can be directly interchanged with no effect on power supply performance. Using the UC1524A, however, frees the designer from many concerns which typically had required additional circuitry to solve. The UC1524A includes a precise 5V reference trimmed to ±1% accuracy, eliminating the need for potentiometer adjustments; an error amplifier with an input range which includes 5V, eliminating the need for a reference divider; a current sense amplifier useful in either the ground or power supply output lines; and a pair of 60V, 200mA uncommitted transistor switches which greatly enhance output versatility. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UC3524ADW | ACTIVE | 0 to 70 | 1.85 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | ||||
| UC3524ADWG4 | ACTIVE | 0 to 70 | 1.85 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | ||||
| UC3524ADWTR | ACTIVE | 0 to 70 | 1.80 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |||
| UC3524ADWTRG4 | ACTIVE | 0 to 70 | 1.80 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |||
| UC3524AN | NRND | 0 to 70 | 1.85 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Not Available | |||
| UC3524ANG4 | NRND | 0 to 70 | UC3524AN | 1.85 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Replaced by UC3524AN | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:54 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUC3524ADW | |||
| Americas | Avnet | 599 | |
| Newark | 540 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 540 | |
| Europe | Arrow Northern Europe | 140 | |
| Avnet-SILICA | >1k | ||
| EBV Elektronik | 21 | ||
| Worldwide | DigiKey | 92 | |
| TI Lead Time*: 20 WeeksUC3524ADWG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUC3524ADWTR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUC3524ADWTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksUC3524AN | |||
| Americas | Arrow | 453 | |
| Avnet | 158 | ||
| Newark | 414 | ||
| Asia | Farnell Asia | 402 | |
| WPI | 175 | ||
| Europe | Arrow Southern Europe | >1k | |
| Avnet-SILICA | >1k | ||
| EBV Elektronik | 4 | ||
| Farnell | 189 | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 309 | ||
| TI Lead Time*: 14 WeeksUC3524ANG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UC3524ADW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3524ADWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3524ADWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3524ADWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3524AN | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC3524ANG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC3524A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| SG3524 | Regulating Pulse-Width Modulators | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC2524A | Advanced Regulating Pulse Width Modulators | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC3524 | Advanced Regulating Pulse Width Modulators | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number