UC3610 Status: ACTIVE

Dual Schottky Diode Bridge


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UC2610 UC3610
Output Current(A)1  3  
Vin(V)0  0  
Vin(Max)(V)50  50  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of UC3610

Version Part Number Definition
Military UC1610 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • UC3611: Quad Schottky Diode Array
  • UC2610: Dual Schottky Diode Bridge
  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
  • UCC37321: Single 9-A High Speed Low-Side MOSFET Driver With Enable

Product Information

Features

  • Monolithic Eight-Diode Array
  • Exceptional Efficiency
  • Low Forward Voltage
  • Fast Recovery Time
  • High Peak Current
  • Small Size

Description

This eight-diode array is designed for high-current, low duty-cycle applications typical of flyback voltage clamping for inductive loads. The dual bridge connection makes this device particularly applicable to bipolar driven stepper motors.

The use of Schottky diode technology features high efficiency through lowered forward voltage drop and decreased reverse recovery time.

This single monolithic chip is fabricated in both hermetic CERDIP and copper-leaded plastic packages. The UC1610 in ceramic is designed for -55°C to 125°C environments but with reduced peak current capability. The UC2610 in plastic and ceramic is designed for -25°C to 125°C environments also with reduced peak current capability; while the UC3610 in plastic has higher current rating over a 0°C to 70°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC3610DWACTIVE0 to 702.60 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3610DWG4ACTIVE0 to 702.60 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3610DWTRACTIVE0 to 702.45 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3610DWTRG4ACTIVE0 to 702.45 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3610NACTIVE0 to 702.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3610NG4ACTIVE0 to 702.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3610QOBSOLETE0 to 70 PLCC (FN) | 20 View    Download CAD Format for this FootprintNot Available
UC3610QTROBSOLETE0 to 70 PLCC (FN) | 20 View    Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:49 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksUC3610DW
AmericasArrow 298
Avnet 225
AsiaWPI 782
EuropeAvnet-SILICA 520
WorldwideDigiKey 137
Mouser Electronics 95
TI Lead Time*: 4 WeeksUC3610DWG4
WorldwideDigiKey  Available
Mouser Electronics 115
TI Lead Time*: 4 WeeksUC3610DWTR
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksUC3610DWTRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksUC3610N
AmericasArrow >1k
Avnet >1k
Newark 549
Rochester Electronics >1k
AsiaFarnell Asia 549
WPI 545
EuropeArrow Southern Europe 100
WorldwideDigiKey >1k
Mouser Electronics 261
TI Lead Time*: 4 WeeksUC3610NG4
AmericasAvnet 145
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC3610DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3610DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3610DWTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3610DWTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3610N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3610NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC3610 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UC3611 Quad Schottky Diode Array POWER MANAGEMENT SPECIAL FUNCTIONS-SCHOTTKY DIODE ARRAYS TI customers also evaluated this product.
UC2610 Dual Schottky Diode Bridge POWER MANAGEMENT SPECIAL FUNCTIONS-SCHOTTKY DIODE ARRAYS TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UCC37321 Single 9-A High Speed Low-Side MOSFET Driver With Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here