UC3625 Status: ACTIVE

Brushless DC Motor Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UC2625 UC3625
Operating Supply(Min)(V)10  10  
Operating Supply(Max)(V)18  18  
Operating Supply Current(mA)14.5  14.5  
Peak Output Current(A)0.5  0.5  
Pin/Package28PDIP, 28PLCC, 28SOIC  28PDIP, 28PLCC, 28SOIC  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of UC3625

Version Part Number Definition
Military UC1625 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • UCC3626: Brushless DC Motor Controller
  • UC3638: Advanced PWM Motor Controller
  • UC3637: Switched Mode Controller for DC Motor Drive
  • TPS767D301: Dual-Output Low-Dropout (LDO) Voltage Regulators
  • REG1117-33: Single Output LDO, 800mA, Fixed(3.3V), Internal Current limit, Thermal Overload Protection

More Related Products

Product Information

Features

  • Drives Power MOSFETs or Power Darlingtons Directly
  • 50-V Open Collector High-Side Drivers
  • Latched Soft Start
  • High-speed Current-Sense Amplifier with Ideal Diode
  • Pulse-by-Pulse and Average Current Sensing
  • Over-Voltage and Under-Voltage Protection
  • Direction Latch for Safe Direction Reversal
  • Tachometer
  • Trimmed Reference Sources 30 mA
  • Programmable Cross-Conduction Protection
  • Two-Quadrant and Four-Quadrant Operation

Description

The UC3625 family of motorcontroller devices integrate most of the functions required for high-performance brushless dc motor control into one package. When coupled with external power MOSFETs or Darlingtons, these devices perform fixed-frequency PWM motor control in either voltage or current mode while implementing closed loop speed control and braking with smart noise rejection, safe direction reversal, and cross-conduction protection.

Although specified for operation from power supplies between 10 V and 18 V, the UC1625 can control higher voltage power devices with external level-shifting components. The UC1625 contains fast, high-current push-pull drivers for low-side power devices and 50-V open-collector outputs for high-side power devices or level shifting circuitry.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC3625DWACTIVE0 to 705.50 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3625DWG4ACTIVE0 to 705.50 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3625DWTRACTIVE0 to 705.00 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3625DWTRG4ACTIVE0 to 705.00 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3625NACTIVE0 to 706.50 | 1kuPDIP (N) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3625NG4ACTIVE0 to 706.50 | 1kuPDIP (N) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3625QACTIVE0 to 705.50 | 1kuPLCC (FN) | 28 View 37 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3625QG4ACTIVE0 to 705.50 | 1kuPLCC (FN) | 28 View 37 | TUBE  Purchase Samples
UC3625QTRACTIVE0 to 705.00 | 1kuPLCC (FN) | 28 View 750 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:52 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUC3625DW
AsiaFarnell Asia 50
EuropeFarnell 50
Spoerle 40
WorldwideDigiKey 213
Mouser Electronics 41
TI Lead Time*: 20 WeeksUC3625DWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3625DWTR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3625DWTRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUC3625N
AmericasAvnet 68
Newark 18
AsiaFarnell Asia 18
EuropeEBV Elektronik 13
Spoerle 13
WorldwideDigiKey 585
Mouser Electronics 18
TI Lead Time*: 14 WeeksUC3625NG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksUC3625Q
AmericasRochester Electronics >1k
AsiaFarnell Asia 58
EuropeArrow Northern Europe 259
Farnell 57
Spoerle 74
WorldwideDigiKey 46
TI Lead Time*: 4 WeeksUC3625QG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksUC3625QTR
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC3625DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3625DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3625DWTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3625DWTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3625N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3625NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3625Q RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
UC3625QG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
UC3625QTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC3625 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC3626 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3638 Advanced PWM Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3637 Switched Mode Controller for DC Motor Drive POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UCC2626 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3176 Full Bridge Power Amplifier POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC2625 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC2637 Switched Mode Controller for DC Motor Drive POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
REG1117-33 Single Output LDO, 800mA, Fixed(3.3V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here