UC3717A Status: ACTIVE

Stepper Motor Drive Circuit


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UC3717A
Operating Supply(Min)(V)10  
Operating Supply(Max)(V)46  
Operating Supply Current(mA)7  
Peak Output Current(A)1  
Pin/Package16PDIP, 20PLCC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UC3770A: High Performance Stepper Motor Drive Circuit
  • UC3638: Advanced PWM Motor Controller
  • UC3770B: High Performance Stepper Motor Drive Circuit

More Related Products

Product Information

Features

  • Full-Step, Half-Step and Micro-Step Capability
  • Bipolar Output Current up to 1A
  • Wide Range of Motor Supply Voltage 10-46V
  • Low Saturation Voltage with Integrated Bootstrap
  • Built-In Fast Recovery Commutating Diodes
  • Current Levels Selected in Steps or Varied Continuously
  • Thermal Protection with Soft Intervention

Description

The UC3717A is an improved version of the UC3717, used to switch drive the current in one winding of a bipolar stepper motor. The UC3717A has been modified to supply higher winding current, more reliable thermal protection, and improved efficiency by providing integrated bootstrap circuitry to lower recirculation saturation voltages. The diagram shown below presents the building blocks of the UC3717A. Included are an LS-TTL compatible logic input, a current sensor, a monostable, a thermal shutdown network, and an H-bridge output stage. The output stage features built-in fast recovery commutating diodes and integrated bootstrap pull up. Two UC3717As and a few external components form a complete control and drive unit for LS-TTL or micro-processor controlled stepper motor systems.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC3717ANACTIVE0 to 704.55 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3717ANG4ACTIVE0 to 704.55 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3717AQACTIVE0 to 704.55 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3717AQG3ACTIVE0 to 704.55 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3717AQTRACTIVE0 to 704.15 | 1kuPLCC (FN) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3717AQTRG3ACTIVE0 to 704.15 | 1kuPLCC (FN) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:53 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksUC3717AN
AmericasNewark 39
Rochester Electronics >1k
WorldwideDigiKey 785
Mouser Electronics 4
TI Lead Time*: 14 WeeksUC3717ANG4
AmericasRochester Electronics 425
AsiaFarnell Asia 80
EuropeFarnell 80
WorldwideDigiKey  Available
Mouser Electronics 83
TI Lead Time*: 6 WeeksUC3717AQ
AmericasRochester Electronics 507
TI Lead Time*: 6 WeeksUC3717AQG3
WorldwideMouser Electronics 62
TI Lead Time*: 8 WeeksUC3717AQTR
None Reported
View Distributors
TI Lead Time*: 8 WeeksUC3717AQTRG3
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC3717AN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3717ANG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3717AQ RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
UC3717AQG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
UC3717AQTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
UC3717AQTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC3717A Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UC3770A High Performance Stepper Motor Drive Circuit POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3638 Advanced PWM Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3770B High Performance Stepper Motor Drive Circuit POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3637 Switched Mode Controller for DC Motor Drive POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3176 Full Bridge Power Amplifier POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here