UC3825A Status: ACTIVE

High Speed PWM Controller


      
         
Alert me about changes<br/>to this product

 UC1825A UC2825A UC3825A
TopologyBoost, Flyback, Forward, Full-Bridge, Half-Bridge, Push-Pull  Boost, Flyback, Forward, Full-Bridge, Half-Bridge, Push-Pull  Boost, Buck, Flyback, Forward, Full-Bridge, Half-Bridge, Push-Pull  
Control MethodCurrent Mode  Current Mode  Current Mode, Voltage Mode  
Duty Cycle(Max)(%)50  50  50  
PWM Outputs(#)2  2  2  
Frequency(Max)(kHz)1000  1000  1000  
UVLO Thresholds On/Off(V)16/10  16/10  16/10  
Pin/Package16CDIP, 20LCCC  16PDIP, 16SOIC, 20PLCC  16PDIP, 16SOIC, 20PLCC  
Regulated Outputs(#)2  2  2  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of UC3825A

Version Part Number Definition
Military UC1825A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • UC3825: High Speed PWM Controller
  • UC2825A: High Speed PWM Controller
  • UC2825: High Speed PWM Controller
  • TPS54140: 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm)

More Related Products

Product Information

Features

  • Improved versions of the UC3823/UC3825 PWMs
  • Compatible with Voltage-Mode or Current-Mode Control Methods
  • Practical Operation at Switching Frequencies to 1MHz
  • 50-ns Propagation Delay to Output
  • High-Current Dual Totem Pole Outputs (2-A Peak)
  • Trimmed Oscillator Discharge Current
  • Low 100-µA Startup Current
  • Pulse-by-Pulse Current Limiting Comparator
  • Latched Overcurrent Comparator With Full Cycle Restart

Description

The UC3823A and UC3823B and the UC3825A and UC3825B family of PWM controllers are improved versions of the standard UC3823 and UC3825 family. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current limit threshold is assured to a tolerance of 5%. Oscillator discharge current is specified at 10 mA for accurate dead time control. Frequency accuracy is improved to 6%. Startup supply current, typically 100 µA, is ideal for off-line applications. The output drivers are redesigned to actively sink current during UVLO at no expense to the startup current specification. In addition each output is capable of 2-A peak currents during transitions.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC3825ADWACTIVE0 to 702.95 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3825ADWG4ACTIVE0 to 702.95 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3825ADWTRACTIVE0 to 702.75 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3825ADWTRG4ACTIVE0 to 702.75 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3825ANACTIVE0 to 702.95 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3825ANG4ACTIVE0 to 702.95 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3825AQACTIVE0 to 703.45 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3825AQG3ACTIVE0 to 703.45 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:53 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUC3825ADW
AmericasArrow 36
Avnet 111
EuropeArrow Southern Europe 280
WorldwideDigiKey >1k
Mouser Electronics 179
TI Lead Time*: 20 WeeksUC3825ADWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3825ADWTR
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3825ADWTRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3825AN
AmericasRochester Electronics 503
AsiaFarnell Asia 236
EuropeAvnet-SILICA 150
Farnell 130
WorldwideMouser Electronics 312
TI Lead Time*: 20 WeeksUC3825ANG4
None Reported
View Distributors
TI Lead Time*: 1 WeekUC3825AQ
AmericasRochester Electronics 949
WorldwideDigiKey 155
Mouser Electronics 17
TI Lead Time*: 1 WeekUC3825AQG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC3825ADW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3825ADWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3825ADWTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3825ADWTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3825AN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3825ANG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3825AQ RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
UC3825AQG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC3825A Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UC3825 High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC2825A High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC2825 High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC3825B High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC28025 Economy High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54140 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here