|
|
|
|
Other qualified versions of UC3841
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The UC1841 family of PWM controllers has been designed to increase the level of versatility while retaining all of the performance features of the earlier UC1840 devices. While still optimized for highly-efficient boot-strapped primary-side operation in forward or flyback power converters, the UC1841 is equally adept in implementing both low and high voltage input DC to DC converters. Important performance features include a low-current starting circuit, linear feed-forward for constant volt-second operation, and compatibility with either voltage or current mode topologies. In addition to start-up and normal regulating PWM functions, these devices include built in protection from over-voltage, under-voltage, and over-current fault conditions with the option for either latch-off or automatic restart. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UC3841DW | ACTIVE | 0 to 70 | 5.60 | 1ku | SOIC (DW) | 18 | View | 40 | TUBE | Purchase Samples | ||
| UC3841DWG4 | ACTIVE | 0 to 70 | 5.60 | 1ku | SOIC (DW) | 18 | View | 40 | TUBE | Purchase Samples | ||
| UC3841DWTR | ACTIVE | 0 to 70 | 5.60 | 1ku | SOIC (DW) | 18 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UC3841DWTRG4 | ACTIVE | 0 to 70 | 5.60 | 1ku | SOIC (DW) | 18 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UC3841J | OBSOLETE | 0 to 70 | CDIP (J) | 18 | Not Available | |||||
| UC3841N | ACTIVE | 0 to 70 | 5.60 | 1ku | PDIP (N) | 18 | View | 20 | TUBE | |||
| UC3841NG4 | ACTIVE | 0 to 70 | 5.60 | 1ku | PDIP (N) | 18 | View | 20 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:52 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUC3841DW | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksUC3841DWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUC3841DWTR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksUC3841DWTRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksUC3841N | |||
| Americas | Avnet | 44 | |
| Newark | 57 | ||
| Rochester Electronics | >1k | ||
| Europe | Arrow Northern Europe | 20 | |
| Avnet-SILICA | 100 | ||
| Worldwide | DigiKey | 102 | |
| Mouser Electronics | 48 | ||
| TI Lead Time*: 14 WeeksUC3841NG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UC3841DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3841DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3841DWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3841DWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3841N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC3841NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC3841 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UCC3581 | Micropower Voltage Mode PWM | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC35705 | High Speed Voltage Mode Pulse Width Modulator | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number