LM4041C12: 1.2-V Precision Micropower Shunt Voltage Reference, 0.5% accuracy
Product Information
Features
Optimized For Off-line and DC-to-DC Converters
Low Start-Up Current (<1 mA)
Automatic Feed ForwardCompensation
Pulse-by-Pulse Current Limiting
Enhanced Load Response Characteristics
Under-Voltage Lockout With Hysteresis
Double Pulse Suppression
High Current Totem Pole Output
Internally Trimmed Bandgap Reference
500-kHz Operation
Low RO Error Amp
Description
The UC1842/3/4/5 family of control devices provides the necessary features to implement off-line or dc-to-dc fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include under-voltage lockout featuring start up current less than 1 mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state.
Differences between members of this family are the under-voltage lockout thresholds and maximum duty cycle ranges.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 9:52 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.