UC3844A Status: ACTIVE

Current Mode PWM Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 UC1844A UC1844A-EP UC2844A UC3844A
TopologyBoost, Flyback, Forward   Boost, Buck, Flyback, Forward  Boost, Buck, Flyback, Forward  
Control MethodCurrent Mode  Current Mode  Current Mode  Current Mode  
Duty Cycle(Max)(%)50  50  50  50  
PWM Outputs(#)1  1  1  1  
Frequency(Max)(kHz)450  500  450  450  
UVLO Thresholds On/Off(V)16/10  16/10  16/10  16/10  
Pin/Package20LCCC, 8CDIP  8SOIC  14SOIC, 8PDIP, 8SOIC  14SOIC, 8PDIP, 8SOIC  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of UC3844A

Version Part Number Definition
Enhanced Product UC1844A-EP Supports Defense, Aerospace and Medical Applications
Military UC1844A QML certified for Military and Defense Applications
Space UC1844A-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Product Information

Features

  • Optimized for Off-line and DC to DC Converters
  • Low Start Up Current (<0.5mA)
  • Trimmed Oscillator Discharge Current
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Under-Voltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High Current Totem Pole Output
  • Internally Trimmed Bandgap Reference
  • 500kHz Operation
  • Low RO Error Amp

Description

The UC1842A/3A/4A/5A family of control ICs is a pin for pin compatible improved version of the UC3842/3/4/5 family. Providing the necessary features to control current mode switched mode power supplies, this family has the following improved features. Start up current is guaranteed to be less than 0.5mA. Oscillator discharge is trimmed to 8.3mA. During under voltage lockout, the output stage can sink at least 10mA at less than 1.2V for VCC over 5V.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC3844ADACTIVE0 to 700.85 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3844AD8ACTIVE0 to 700.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3844AD8G4ACTIVE0 to 700.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3844AD8TRACTIVE0 to 700.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3844AD8TRG4ACTIVE0 to 700.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3844ADG4ACTIVE0 to 700.85 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3844ADTRACTIVE0 to 700.90 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3844ADTRG4ACTIVE0 to 700.90 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3844ANACTIVE0 to 700.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3844ANG4ACTIVE0 to 700.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:48 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUC3844AD
AmericasNewark 342
Rochester Electronics >1k
AsiaFarnell Asia 437
EuropeFarnell 282
TI Lead Time*: 20 WeeksUC3844AD8
AmericasArrow 185
Avnet >1k
Newark 191
Rochester Electronics >1k
AsiaFarnell Asia 151
WPI 26
EuropeArrow Southern Europe 300
Spoerle 300
WorldwideDigiKey >1k
Mouser Electronics 562
TI Lead Time*: 20 WeeksUC3844AD8G4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3844AD8TR
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3844AD8TRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3844ADG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksUC3844ADTR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksUC3844ADTRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksUC3844AN
AmericasArrow 33
Avnet 84
Newark 142
Rochester Electronics 83
AsiaFarnell Asia 292
WPI 43
EuropeArrow Northern Europe 150
Avnet-SILICA 450
Spoerle 1k
WorldwideDigiKey >1k
Mouser Electronics 80
TI Lead Time*: 20 WeeksUC3844ANG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC3844AD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UC3844AD8 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UC3844AD8G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UC3844AD8TR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UC3844AD8TRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UC3844ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UC3844ADTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UC3844ADTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UC3844AN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3844ANG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC3844A Help

Datasheet

Application Notes

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here