UC3855B Status: ACTIVE

High Performance Power Factor Preregulator

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • High Performance Power Factor Preregulator (Rev. B) (uc3855b.pdf, 664 KB)
    27 Oct 2005 Download

 UC2855B UC3855B
UVLO Thresholds On/Off(V)10.5/10  10.5/10  
Operating Supply(Max)(V)20  20  
Startup Current(mA)0.15  0.15  
Operating Supply Current(mA)17  17  
Vref(V)7.5  7.5  
Vref tol(%)1.5  1.5  
Duty Cycle(Max)(%)95  95  
Practical Operating Frequency(Max)(MHz)0.5  0.5  
Pin/Package20PDIP,20SOIC  20PDIP,20SOIC  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of UC3855B

Version Part Number Definition
Military UC1855B QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • UC2855B: High Performance Power Factor Preregulator
  • UCC28019: 8-Pin Continuous Conduction Mode (CCM) PFC Controller
  • UCC28070: Two-Phase Interleaved CCM PFC Controller
  • UCC28600: 8-Pin Quasi Resonant Flyback Green Mode Controller

More Related Products

Product Information

Features

  • Controls Boost PWM to Near Unity Power Factor
  • Fixed Frequency Average Current Mode Control Minimizes Line Current Distortion
  • Built-in Active Snubber (ZVT) Allows Operation to 500kHz, Improved EMI and Efficiency
  • Inductor Current Synthesizer allows Single Current Transformer Current Sense for Improved Efficiency and Noise Margin
  • Accurate Analog Multiplier with Line Compensator allows for Universal Input Voltage Operation
  • High Bandwidth (5MHz), Low Offset Current Amplifier
  • Overvoltage and Overcurrent protection
  • Two UVLO Threshold Options
  • 150&mirco;A Startup Supply Current Typical
  • Precision 1% 7.5V Reference

Description

The UC3855A/B provides all the control features necessary for high power, high frequency PFC boost converters. The average current mode control method allows for stable, low distortion AC line current programming without the need for slope compensation. In addition, the UC3855 utilizes an active snubbing or ZVT (Zero Voltage Transition technique) to dramatically reduce diode recovery and MOSFET turn-on losses, resulting in lower EMI emissions and higher efficiency. Boost converter switching frequencies up to 500kHz are now realizable, requiring only an additional small MOSFET, diode, and inductor to resonantly soft switch the boost diode and switch. Average current sensing can be employed using a simple resistive shunt or a current sense transformer. Using the current sense transformer method, the internal current synthesizer circuit buffers the inductor current during the switch on-time, and reconstructs the inductor current during the switch off-time. Improved signal to noise ratio and negligible current sensing losses make this an attractive solution for higher power applications.

The UC3855A/B also features a single quadrant multiplier, squarer, and divider circuit which provides the programming signal for the current loop. The internal multiplier current limit reduces output power during low line conditions. An overvoltage protection circuit disables both controller outputs in the event of a boost output OV condition.

Low startup supply current, UVLO with hysteresis, a 1% 7.5V reference, voltage amplifier with softstart, input supply voltage clamp, enable comparator, and overcurrent comparator complete the list of features. Available packages include: 20 pin N, DW, Q, J, and L.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC3855BDWACTIVE0 to 707.15 | 100uSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3855BDWG4ACTIVE0 to 707.15 | 100uSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3855BDWTRACTIVE0 to 707.25 | 100uSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3855BDWTRG4ACTIVE0 to 707.25 | 100uSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3855BNACTIVE0 to 707.15 | 100uPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3855BNG4ACTIVE0 to 707.15 | 100uPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
UC3855BDWAs of 8:48 AM GMT, 20 Nov 2008As of 8:48 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 17 Dec 4 Weeks AmericasArrow 20
  DigiKey 30
  Mouser Electronics 25
  AsiaWPI 50
  EuropeEBV Elektronik 2
UC3855BDWG4As of 8:48 AM GMT, 20 Nov 2008As of 8:48 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 17 Dec 4 Weeks EuropeFarnell 108
UC3855BDWTRAs of 8:48 AM GMT, 20 Nov 2008As of 8:48 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1274 | 4 Dec 8 Weeks None Reported
View Distributors
   
 4124 | 5 Jan     
 >10k | 7 Jan     
UC3855BDWTRG4As of 8:48 AM GMT, 20 Nov 2008As of 8:48 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1274 | 4 Dec 8 Weeks None Reported
View Distributors
   
 4124 | 5 Jan     
 >10k | 7 Jan     
UC3855BNAs of 8:48 AM GMT, 20 Nov 2008As of 8:48 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 6260 | 3 Dec 4 Weeks AmericasArrow 33
 1633 | 8 Jan DigiKey 154
 >10k | 20 Jan Newark 54
  Rochester Electronics 252
  EuropeFarnell 99
  Spoerle 20
UC3855BNG4As of 8:48 AM GMT, 20 Nov 2008As of 8:48 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 6260 | 3 Dec 4 Weeks None Reported
View Distributors
   
 1633 | 8 Jan     
 >10k | 20 Jan     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC3855BDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3855BDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3855BDWTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3855BDWTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3855BN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3855BNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • High Performance Power Factor Preregulator (Rev. B) (uc3855b.pdf, 664 KB)
    27 Oct 2005 Download

Application Notes

  • U-153 UC3855A/B High Performance Power Factor Preregulator (Rev. A) (slua146a.htm, 8 KB)
    23 Sep 2003 Abstract
  • AC Requirements for Power Factor Correction Circuits (slua263.pdf, 29 KB)
    28 Mar 2002 Download
  • Accurate PWM Duty Cycle Clamp (slua253.htm, 8 KB)
    25 Jan 2002 Abstract
  • DN-66 UC3854A/B and UC3855A/B Provide Power Limiting with Sinusoidal Input (Rev. A) (slua196a.htm, 8 KB)
    06 Nov 2001 Abstract

View Application Notes for Power Factor Correction ICs

User Guides

View User Guides for Power Factor Correction ICs

 Alternative Products - Are similar to UC3855B
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
UC2855BHigh Performance Power Factor PreregulatorTI customers also evaluated this product.
UCC280198-Pin Continuous Conduction Mode (CCM) PFC ControllerTI customers also evaluated this product.
UCC28070Two-Phase Interleaved CCM PFC ControllerTI customers also evaluated this product.
UC3855AHigh Performance Power Factor PreregulatorTI customers also evaluated this product.
UCC3817BiCMOS Power Factor PreregulatorTI customers also evaluated this product.
 Complementary Products - Can be used with UC3855B
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
UCC286008-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERSTI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for UC3855B:

View All Tags

Other Support