|
|
|
|
Other qualified versions of UC3856
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UC3856 is a high performance version of the popular UC3846 series of current mode controllers, and is intended for both design upgrades and new applications where speed and accuracy are important. All input to output delays have been minimized, and the current sense output is slew rate limited to reduce noise sensitivity. Fast 1.5A peak output stages have been added to allow rapid switching of power FETs. A low impedance TTL compatible sync output has been implemented with a tri-state function when used as a sync input. Internal chip grounding has been improved to minimize internal \x93noise\x94 caused when driving large capacitive loads. This, in conjunction with the improved differential current sense amplifier results in enhanced noise immunity. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UC3856DW | ACTIVE | 0 to 70 | 1.90 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | |||
| UC3856DWG4 | ACTIVE | 0 to 70 | 1.90 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | |||
| UC3856DWTR | ACTIVE | 0 to 70 | 1.70 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UC3856DWTRG4 | ACTIVE | 0 to 70 | 1.70 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UC3856N | ACTIVE | 0 to 70 | 1.90 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| UC3856NG4 | ACTIVE | 0 to 70 | 1.90 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| UC3856Q | ACTIVE | 0 to 70 | 2.25 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | Purchase Samples | ||
| UC3856QG3 | ACTIVE | 0 to 70 | 2.25 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:52 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUC3856DW | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | 80 | ||
| Europe | Avnet-SILICA | 115 | |
| Worldwide | DigiKey | 55 | |
| TI Lead Time*: 20 WeeksUC3856DWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUC3856DWTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUC3856DWTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUC3856N | |||
| Americas | Avnet | 156 | |
| Newark | 36 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 36 | |
| Worldwide | DigiKey | 75 | |
| Mouser Electronics | 92 | ||
| TI Lead Time*: 20 WeeksUC3856NG4 | |||
| Americas | Rochester Electronics | 875 | |
| Asia | Farnell Asia | 99 | |
| Europe | Farnell | 56 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUC3856Q | |||
| Americas | Arrow | 26 | |
| Rochester Electronics | >1k | ||
| Worldwide | Mouser Electronics | 40 | |
| TI Lead Time*: 4 WeeksUC3856QG3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UC3856DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3856DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3856DWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3856DWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3856N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC3856NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC3856Q | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| UC3856QG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC3856 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UC3846 | Current Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC2856 | Improved Current Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC25600 | 8-Pin High-Performance Resonant Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number