|
|
|
|
See Also
Other qualified versions of UC3875
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UC1875 family of integrated circuits implements control of a bridge power stage by phase-shifting the switching of one half-bridge with respect to the other, allowing constant frequency pulse-width modulation in combination with resonant, zero-voltage switching for high efficiency performance at high frequencies. This family of circuits may be configured to provide control in either voltage or current mode operation, with a separate over-current shutdown for fast fault protection. A programmable time delay is provided to insert a dead-time at the turn-on of each output stage. This delay, providing time to allow the resonant switching action, is independently controllable for each output pair (A-B, C-D). With the oscillator capable of operation at frequencies in excess of 2MHz, overall switching frequencies to 1MHz are practical. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UC3875DWP | ACTIVE | 0 to 70 | 5.35 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| UC3875DWPG4 | ACTIVE | 0 to 70 | 5.35 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| UC3875DWPTR | ACTIVE | 0 to 70 | 4.95 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| UC3875DWPTR/81316 | OBSOLETE | SOIC (DW) | 28 | View | Not Available | |||||
| UC3875DWPTR81316G4 | OBSOLETE | SOIC (DW) | 28 | View | Not Available | |||||
| UC3875DWPTRG4 | ACTIVE | 0 to 70 | 4.95 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| UC3875N | ACTIVE | 0 to 70 | 5.35 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| UC3875NG4 | ACTIVE | 0 to 70 | 5.35 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| UC3875QP | ACTIVE | 0 to 70 | 6.30 | 1ku | PLCC (FN) | 28 | View | 37 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:52 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUC3875DWP | |||
| Americas | Arrow | 489 | |
| Avnet | 275 | ||
| Newark | 24 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 24 | |
| WPI | 105 | ||
| Europe | Arrow Southern Europe | 20 | |
| Worldwide | DigiKey | 356 | |
| TI Lead Time*: 20 WeeksUC3875DWPG4 | |||
| Asia | Farnell Asia | 78 | |
| Europe | Farnell | 66 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUC3875DWPTR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| Call**UC3875DWPTR/81316 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksUC3875DWPTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksUC3875N | |||
| Americas | Arrow | 40 | |
| Avnet | 281 | ||
| Newark | 560 | ||
| Asia | WPI | 183 | |
| Europe | Compel | 274 | |
| Worldwide | DigiKey | 341 | |
| Mouser Electronics | 262 | ||
| TI Lead Time*: 14 WeeksUC3875NG4 | |||
| Asia | Farnell Asia | 98 | |
| Europe | Farnell | 98 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUC3875QP | |||
| Americas | Arrow | 17 | |
| Rochester Electronics | 3 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UC3875DWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3875DWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3875DWPTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3875DWPTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3875N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC3875NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC3875QP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC3875 
| Name | Part # | Company | Tool / Software Type |
| UCC3895 Evaluation Module | UCC3895EVM-001 | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| UCC3895 | BiCMOS Advanced Phase Shift PWM Controller | AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS | This device has SIMILAR FUNCTIONALITY, newer device with better features |
| Customers Who Evaluated This Product Also Evaluated... | |||
| UCC3895 | BiCMOS Advanced Phase Shift PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC3879 | Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC25600 | 8-Pin High-Performance Resonant Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC2895 | BiCMOS Advanced Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC1875 | Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS767D301 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| BQ24103 | Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ20Z95 | SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61202 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

Most Popular Tags for UC3875: