|
|
|
|
See Also
Other qualified versions of UC3879
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UC3879 controls a bridge power stage by phase shifting the switching of one half-bridge with respect to the other. This allows constant frequency pulse width modulation in combination with resonant, zero-voltage switching for high efficiency performance. The UC3879 can be configured to provide control in either voltage mode or current mode operation, with overcurrent shutdown for fast fault protection. Independently programmable time delays provide dead-time at the turn-on of each output stage, allowing time for each resonant switching interval. With the oscillator capable of operating in excess of 600 kHz, overall output switching frequencies to 300 kHz are practical. In addition to the standard free running mode, with the CLKSYNC pin, the user may configure the UC3879 to accept an external clock synchronization signal. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UC3879DW | ACTIVE | 0 to 70 | 4.05 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | ||||
| UC3879DWG4 | ACTIVE | 0 to 70 | 4.05 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | ||||
| UC3879DWTR | ACTIVE | 0 to 70 | 3.80 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | |||
| UC3879DWTRG4 | ACTIVE | 0 to 70 | 3.80 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | |||
| UC3879J | OBSOLETE | 0 to 70 | UCC1895J | CDIP (J) | 20 | Replaced by UCC1895J | |||||
| UC3879N | ACTIVE | 0 to 70 | 4.05 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | ||||
| UC3879NG4 | ACTIVE | 0 to 70 | 4.05 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:52 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUC3879DW | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 10 | |
| Spoerle | 150 | ||
| Worldwide | Mouser Electronics | 75 | |
| TI Lead Time*: 20 WeeksUC3879DWG4 | |||
| Americas | Avnet | 189 | |
| Asia | Farnell Asia | 13 | |
| Europe | Farnell | 13 | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 20 WeeksUC3879DWTR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksUC3879DWTRG4 | |||
| None Reported View Distributors | |||
| Call**UC3879J | |||
| Americas | Rochester Electronics | 46 | |
| TI Lead Time*: 20 WeeksUC3879N | |||
| Americas | Avnet | 37 | |
| Rochester Electronics | 941 | ||
| Europe | Arrow Southern Europe | 340 | |
| Avnet-SILICA | 133 | ||
| Worldwide | Mouser Electronics | 92 | |
| TI Lead Time*: 20 WeeksUC3879NG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UC3879DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3879DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3879DWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3879DWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3879N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC3879NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC3879 
| Name | Part # | Company | Tool / Software Type |
| UCC3895 Evaluation Module | UCC3895EVM-001 | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| UCC3895 | BiCMOS Advanced Phase Shift PWM Controller | AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS | This device has SIMILAR FUNCTIONALITY, newer device with better features |
| Customers Who Evaluated This Product Also Evaluated... | |||
| UCC3895 | BiCMOS Advanced Phase Shift PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC3875 | Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC2895 | BiCMOS Advanced Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS76301 | Single Output LDO, 150mA, Adj.(1.5 to 6.0V), Low Quiescent Current, Thermal Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS71202 | Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| BQ24030 | Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS70302 | 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| BQ24032A | Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS54616 | 4V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 3.3V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number