|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UC3886 family of PWM controller ICs is designed for DC-to-DC converters with average current mode control. It is designed for use in conjunction with the UC3910 4-bit DAC and Voltage Monitor. The UC3886 drives an external N-channel MOSFET and can be used to power the Intel Pentium\xAE Pro and other high-end microprocessors. The UC3886 in conjunction with the UC3910 converts 5VDC to an adjustable output ranging from 2.0V to 3.5V in 100mV steps with 35mV DC system accuracy. The oscillator is programmed by the user\x92s selection of an external resistor and capacitor, and is designed for 300kHz typical operation. The voltage and current amplifiers have 3.5MHz gain-bandwidth product to satisfy high performance system requirements. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UC3886D | ACTIVE | 0 to 70 | 3.30 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| UC3886DG4 | ACTIVE | 0 to 70 | 3.30 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| UC3886N | ACTIVE | 0 to 70 | 3.30 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| UC3886NG4 | ACTIVE | 0 to 70 | 3.30 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:53 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUC3886D | |||
| Americas | Arrow | 40 | |
| Rochester Electronics | 920 | ||
| Worldwide | DigiKey | 103 | |
| TI Lead Time*: 20 WeeksUC3886DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksUC3886N | |||
| Americas | Rochester Electronics | 144 | |
| Worldwide | DigiKey | 99 | |
| TI Lead Time*: 14 WeeksUC3886NG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UC3886D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3886DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UC3886N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UC3886NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC3886 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UCC2893 | Current Mode Active Clamp PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TL5001A | PWM Controller with Wide Input Voltage Range | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS43000 | Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40210 | Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TL5001 | PWM Controller with Wide Input Range | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TL5001A-Q1 | Automotive Catalog Pulse-Width-Modulation Control Circuits | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| UC2572 | Negative Output Flyback Pulse Width Modulator | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number