UC3914 Status: ACTIVE

5-35V Single, Hot-Swap IC Commercial Temperature Range


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UC2914 UC3914
No. of Outputs1  1  
Vin(Min)(V)5  5  
Vin(Max)(V)35  35  
Pin/Package18PDIP, 18SOIC  18SOIC, 18PDIP  
OperationAuto-Retry  Auto-Retry  
Approx. Price (US$) 5.15 | 1ku   4.30 | 1ku  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2400: Overvoltage/Undervoltage Protection IC in SOT-23-5
  • TPS2491: Retry Positive High-Voltage Power-Limiting Hot Swap Controller

Product Information

Features

  • 5V to 35V Operation
  • Precision Maximum Current Control
  • Precision Fault Threshold
  • Programmable Average Power Limiting
  • Programmable Overcurrent Limit
  • Shutdown Control
  • Charge Pump for Low RDS(on) High-Side Drive
  • Latch Reset Function Available
  • Output Drive VGS Clamping
  • Fault Output Indication
  • 18 Pin DIL and SOIC Packages

Description

The UC3914 family of hot swap power managers provides complete power management, hot swap and fault handling capability. Integrating this part and a few external components, allows a board to be swapped in or out upon failure or system modification without removing power to the hardware, while maintaining the integrity of the powered system. Complementary output drivers and diodes have been integrated for use with external capacitors as a charge pump to ensure sufficient gate drive to the external N-channel MOSFET transistor for low RDS(on). All control and housekeeping functions are integrated and externally programmable and include the fault current level, maximum output sourcing current, maximum fault time and average power limiting of the external FET. The UC3914 features a duty ratio current limiting technique, which provides peak load capability while limiting the average power dissipation of the external pass transistor during fault conditions. The fault level is fixed at 50 mV with respect to VCC to minimize total dropout.

The fault current level is set with an external current sense resistor. The maximum allowable sourcing current is programmed by using a resistor divider from VCC to REF to set the voltage on IMAX. The maximum current level, when the output appears as a current source is (VVCC – VIMAX)/RSENSE.

This part is offered in both 18-pin DW wide-body (SOIC) and dual-in-line (DIL) packages.

When the output current is less than the fault level, the external output transistor remains switched on. When the output current exceeds the fault level, but is less than the maximum sourcing level programmed by IMAX, the output remains switched on, and the fault timer starts to charge CT, a timing capacitor. Once CT charges to 2.5 V, the output device is turned off and CT is slowly discharged. Once CT is discharged to 0.5 V, the device performs a retry and the output transistor is switched on again. The UC3914 offers two distinct reset modes. In one mode with LR left floating or held low, the device tries to reset itself repeatedly if a fault occurs as described above. In the second mode with LR held high, once a fault occurs, the output is latched off until either LR is toggled low, the part is shutdown then re-enabled using SD\, or the power to the part is turned off and then on again.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC3914DWACTIVE0 to 704.70 | 1kuSOIC (DW) | 18 View 40 | TUBE Download CAD Format for this Symbol 
UC3914DWG4ACTIVE0 to 704.70 | 1kuSOIC (DW) | 18 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3914DWTRACTIVE0 to 704.30 | 1kuSOIC (DW) | 18 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
UC3914DWTRG4ACTIVE0 to 704.30 | 1kuSOIC (DW) | 18 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UC3914NACTIVE0 to 704.30 | 1kuPDIP (N) | 18 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC3914NG4ACTIVE0 to 704.30 | 1kuPDIP (N) | 18 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:48 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksUC3914DW
AmericasNewark 69
Rochester Electronics 708
AsiaWPI 120
WorldwideDigiKey 141
TI Lead Time*: 4 WeeksUC3914DWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3914DWTR
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUC3914DWTRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksUC3914N
AmericasRochester Electronics >1k
WorldwideDigiKey 366
TI Lead Time*: 4 WeeksUC3914NG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC3914DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3914DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3914DWTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3914DWTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC3914N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC3914NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC3914 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Free tool: UC3914 Design-in calculatorUC3914CALCTexas InstrumentsCalculation Utilities

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2400 Overvoltage/Undervoltage Protection IC in SOT-23-5 HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.
TPS2491 Retry Positive High-Voltage Power-Limiting Hot Swap Controller HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here