UC39431 Status: ACTIVE

Precision Adjustable Shunt Regulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UC29431 UC39431
Output Current(A)0.1  0.1  
Operating Supply(Min)(V)2.2  2.2  
Operating Supply(Max)(V)36  36  
Operating Supply Current(mA)0.5  0.5  
Reference Voltage(V)1.3  1.3  
Vref tol(%)0.8  0.8  
On Board Reference2.82, 3.12, 5.1, 7.8, 10.42, 12.24/0.7%  2.82, 3.12, 5.1, 7.8, 10.42, 12.24/0.7%  
Pin/Package8SOIC  8PDIP, 8SOIC  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of UC39431

Version Part Number Definition
Military UC19431 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • UC39432: Precision Analog Controller
  • UC3714: Complementary Switch FET Drivers
  • UCC27223: High-Efficiency Predictive Synchronous Buck Driver
  • TL430: Adjustable Shunt Regulator

Product Information

Features

  • Multiple On-Chip Programmable Reference Voltages
  • 0.4% Initial Accuracy
  • 0.7% Overall Reference Tolerance
  • 2.2V to 36.0V Operating Supply Voltage and User Programmable Reference
  • 36.0V Operating Supply Voltage
  • Reference Accuracy Maintained For Entire Range of Supply Voltage
  • Superior Accuracy and Easier Compensation for Optoisolator Application
  • Improved Architecture Provides a Known Linear Transconductance with a +5% Typical Tolerance

Description

The UC39431 is an adjustable shunt voltage regulator with 100mA sink capability. The architecture, comprised of an error amplifier and transconductance amplifier, gives the user separate control of the small signal error voltage frequency response along with a fixed linear transconductance. A minimum 3MHz gain bandwidth product for both the error and transconductance amplifiers assures fast response. In addition to external programming, the IC has three internal resistors that can be connected in six different configurations to provide regulated voltages of 2.82V, 3.12V, 5.1V, 7.8V, 10.42V, and 12.24V. A sister device (UC39432) provides access to the non-inverting error ampilifer input and reference, while eliminating the three internal resistors.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UC39431DACTIVE0 to 704.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC39431DG4ACTIVE0 to 704.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC39431NACTIVE0 to 704.75 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UC39431NG4ACTIVE0 to 704.75 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:51 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUC39431D
AmericasArrow 23
Avnet 41
Rochester Electronics >1k
WorldwideDigiKey 159
TI Lead Time*: 20 WeeksUC39431DG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUC39431N
AmericasNewark 150
Rochester Electronics >1k
WorldwideDigiKey 134
TI Lead Time*: 14 WeeksUC39431NG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UC39431D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC39431DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UC39431N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UC39431NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UC39431 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UC39432 Precision Analog Controller POWER SUPPLY SUPPORT-FEEDBACK SIGNAL GENERATORS TI customers also evaluated this product.
UC3714 Complementary Switch FET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27223 High-Efficiency Predictive Synchronous Buck Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TL430 Adjustable Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
PTB48600A 85 W Dual Complementary-Output DC/DC Converter ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
UC3825 High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC3803 Low-Power BiCMOS Current-Mode PWM AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL494 PWM Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC3709 Inverting High-Speed MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here