|
|
|
|
Product InformationFeatures
NOTE: THIS PRODUCT IS NOT RECOMMENDED FOR NEW DESIGNS. IT WILL SOON BE REPLACED BY PART NUMBER SN65HVD251. Description
The UC5350 control area network (CAN) transceiver is designed for industrial applications employing the CAN serial communications physical layer per ISO 11898 standard. The device is a high-speed transceiver designed for use up to 1 Mbps. Especially designed for hostile environments, this device features cross wire, loss of ground, overvoltage, and overtemperature protections as well as a wide common-mode range. The transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial and automotive applications. It operates over the 7-V to 12-V common-mode range of the bus and will withstand common-mode transients of 25 V to 18 V as well as Schaffner tests. Performance features include high differential-input impedance, a symmetrical-differential-signal driver, and very-low propogation delay that improves bus bandwidth and length by reducing reflection and distortion. View All Description in Datasheet |
| Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Package | Pins | Top Side Marking | Footprints | Samples |
| UC5350D | OBSOLETE | -40 to 85 | SOIC (D) | 8 | View | Not Available | |
| UC5350DTR | OBSOLETE | -40 to 85 | SOIC (D) | 8 | View | Not Available | |
| UC5350N | OBSOLETE | -40 to 85 | PDIP (P) | 8 | View | Not Available | |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UC5350 
| Name | Part # | Company | Tool / Software Type |
| Industrial Control via the CAN Bus Demonstration Platform | CANBUS-DEMO | Texas Instruments | Hardware Reference Designs |

No Tags are Available for this Part Number