UCC1800 Status: ACTIVE

Low-Power BiCMOS Current-Mode PWM


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCC1800UCC2800 UCC3800 
TopologyBoost, Flyback, Forward  Boost, Flyback, Forward  Boost, Buck, Flyback, Forward  
Control MethodCurrent Mode  Current Mode  Current Mode  
Duty Cycle(Max)(%)100  100  100  
PWM Outputs(#)1  1  1  
Frequency(Max)(kHz)1000  1000  1000  
UVLO Thresholds On/Off(V)7.2/6.9  7.2/6.9  7.2/6.9  
Pin/Package20LCCC, 8CDIP  8PDIP, 8SOIC, 8TSSOP  8PDIP, 8SOIC, 8TSSOP  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of UCC1800

Version Part Number Definition
Catalog UCC3800 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • UCC1803: Low-Power BiCMOS Current-Mode PWM

Product Information

Features

  • 100µA Typical Starting Supply Current
  • 500µA Typical Operating Supply Current
  • Operation to 1MHz
  • Internal Soft Start
  • Internal Fault Soft Start
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1 Amp Totem-Pole Output
  • 70ns Typical Response from Current-Sense to Gate Drive Output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as UC3842 and UC3842A

Description

The UCC1800/1/2/3/4/5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC1842/3/4/5 family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC1800/1/2/3/4/5 family offers a variety of package options, temperature range options, choice of maximum duty cycle, and choice of critical voltage levels. Lower reference parts such as the UCC1803 and UCC1805 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC1802 and UCC1804 make these ideal choices for use in off-line power supplies.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC1800JACTIVE-55 to 1257.43 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UCC1800J883BACTIVE-55 to 1259.30 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
UCC1800L883BACTIVE-55 to 12516.44 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:52 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksUCC1800J
AmericasArrow 169
Rochester Electronics 204
EuropeEBV Elektronik 4
TI Lead Time*: 8 WeeksUCC1800J883B
AmericasRochester Electronics 364
TI Lead Time*: 8 WeeksUCC1800L883B
AmericasRochester Electronics 21
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC1800J  TBD A42  N/A for Pkg TypeViewView
UCC1800J883B  TBD A42  N/A for Pkg TypeViewView
UCC1800L883B  TBD POST-PLATE N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC1800 Help

Datasheet

Application Notes

View Application Notes for PWM Power Supply Controllers

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC1803 Low-Power BiCMOS Current-Mode PWM AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here