|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UCC3580 family of PWM controllers is designed to implement a variety of active clamp/reset and synchronous rectifier switching converter topologies. While containing all the necessary functions for fixed frequency, high performance pulse width modulation, the additional feature of this design is the inclusion of an auxiliary switch driver which complements the main power switch, and with a programmable deadtime or delay between each transition. The active clamp/reset technique allows operation of single ended converters beyond 50% duty cycle while reducing voltage stresses on the switches, and allows a greater flux swing for the power transformer. This approach also allows a reduction in switching losses by recovering energy stored in parasitic elements such as leakage inductance and switch capacitance. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UCC2580D-4 | ACTIVE | -40 to 85 | 2.90 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| UCC2580D-4G4 | ACTIVE | -40 to 85 | 2.90 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| UCC2580DTR-4 | ACTIVE | -40 to 85 | 2.65 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC2580DTR-4G4 | ACTIVE | -40 to 85 | 2.65 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC2580N-4 | ACTIVE | -40 to 85 | 2.90 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| UCC2580N-4G4 | ACTIVE | -40 to 85 | 2.90 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:51 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUCC2580D-4 | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 170 | |
| Europe | Avnet-SILICA | 80 | |
| Worldwide | DigiKey | 130 | |
| TI Lead Time*: 20 WeeksUCC2580D-4G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC2580DTR-4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC2580DTR-4G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksUCC2580N-4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 111 | |
| TI Lead Time*: 14 WeeksUCC2580N-4G4 | |||
| Europe | EBV Elektronik | 75 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC2580D-4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2580D-4G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2580DTR-4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2580DTR-4G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2580N-4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC2580N-4G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC2580-4 
View Application Notes for PWM Power Supply Controllers
| Description | Part # | Company |
| Active Clamp Forward Reference Design | PMP368 | Texas Instruments |
| Highly Efficient 100W Isolated Power Supply Reference Design Using UCC3580-1 | PMP206 | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| UCC3580EVM Evaluation Module | UCC3580EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| UCC2891 | Current Mode Active Clamp PWM Controller | AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS | This device has SIMILAR FUNCTIONALITY, newer device with better features |
| UCC2897A | Advanced Current-Mode Active Clamp PWM Controller | AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS | This device has SIMILAR FUNCTIONALITY, newer device with better features |
| Customers Who Evaluated This Product Also Evaluated... | |||
| UCC3580-4 | Single-Ended Active Clamp/Reset PWM | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC2894 | Current Mode Active Clamp PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC2897A | Advanced Current-Mode Active Clamp PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

Most Popular Tags for UCC2580-4: