UCC27200 Status: ACTIVE

120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver


      
         
Alert me about changes<br/>to this product

 UCC27200UCC27201 
No. of Outputs2  2  
Driver ConfigurationNon-Inverting  Non-Inverting  
VCC(Min)(V)8  8  
VCC(Max)(V)20  20  
Peak Output Current(A)3  3  
Rise Time(ns)8  8  
Fall Time(ns)7  7  
Prop Delay(ns)20  20  
Input Threshold5.8  1.7  
Pin/Package8SO PowerPAD, 8SOIC, 8SON  8SO PowerPAD, 8SOIC, 8SON  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of UCC27200

Version Part Number Definition
Automotive UCC27200-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • UCC27201: 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver
  • TPS28225: 8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver
  • UCC27424: Dual 4A MOSFET Driver
  • UCC25600: 8-Pin High-Performance Resonant Mode Controller
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter

Product Information

Features

  • Specified from -40 °C to 140 °C
  • Drives Two N-Channel MOSFETs in High-Side/Low-Side Configuration
  • Maximum Boot Voltage 120 V
  • Maximum VDD Voltage 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink, 3-A Source Output Currents
  • 8-ns Rise/7-ns Fall Time with 1000-pF Load
  • 1-ns Delay Matching
  • Under Voltage Lockout for High-Side and Low-Side Driver
  • APPLICATIONS
    • Power Supplies for Telecom, Datacom, and Merchant Markets
    • Half-Bridge Applications and Full-Bridge Converters
    • Isolated Bus Architecture
    • Two-Switch Forward Converters
    • Active-Clamp Forward Converters
    • High Voltage Synchronous-Buck Converters
    • Class-D Audio Amplifiers

Description

The UCC27200/1 family of high frequency N-Channel MOSFET drivers include a 120-V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-Channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other.

An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC27200 are offered.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC27200DACTIVE-40 to 1401.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27200DDAACTIVE-40 to 1401.45 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol 
UCC27200DDAG4ACTIVE-40 to 1401.45 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol 
UCC27200DDARACTIVE-40 to 1401.30 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
UCC27200DDARG4ACTIVE-40 to 1401.30 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
UCC27200DG4ACTIVE-40 to 1401.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27200DRACTIVE-40 to 1401.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC27200DRG4ACTIVE-40 to 1401.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC27200DRMRACTIVE-40 to 1401.30 | 1kuSON (DRM) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol 
UCC27200DRMRG4ACTIVE-40 to 1401.30 | 1kuSON (DRM) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol 
UCC27200DRMTACTIVE-40 to 1401.45 | 1kuSON (DRM) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
UCC27200DRMTG4ACTIVE-40 to 1401.45 | 1kuSON (DRM) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:51 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC27200D
AmericasAvnet >1k
Newark 237
AsiaFarnell Asia 147
WPI 715
EuropeAvnet-SILICA 75
Farnell 147
WorldwideDigiKey 521
Mouser Electronics >1k
TI Lead Time*: 20 WeeksUCC27200DDA
AmericasAvnet 25
Newark 58
AsiaWPI 137
WorldwideMouser Electronics 1
TI Lead Time*: 20 WeeksUCC27200DDAG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCC27200DDAR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksUCC27200DDARG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCC27200DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27200DR
AmericasAvnet >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27200DRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27200DRMR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksUCC27200DRMRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27200DRMT
AmericasNewark 100
AsiaFarnell Asia 100
WorldwideDigiKey  Available
Mouser Electronics 125
TI Lead Time*: 20 WeeksUCC27200DRMTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC27200D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27200DDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27200DDAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27200DDAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27200DDARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27200DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27200DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27200DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27200DRMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC27200DRMRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC27200DRMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC27200DRMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC27200 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
UCC28230 Intermediate Bus Converter 300-W Evaluation ModuleUCC28230EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
TPS2390   Simple -48V Hot Swap Controller   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2391   Simple -48V Hot Swap Controller   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2392   Full Featured -48V Hot Swap Power Manager, Industrial Temp.   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2393   Full Featured -48V Hot Swap Power Manager, Industrial Temp.   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2393A   -48V Hot Swap with Insertion and Removal Detection Delay   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2398   -48V Hot Swap Controller   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2399   Simple -48V Hot Swap Controller with Enable   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2350   Hot Swap Power Manager For Redundant -48V Supplies   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
Customers Who Evaluated This Product Also Evaluated...
UCC27201 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS28225 8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27424 Dual 4A MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2062 Dual 1A Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for UCC27200:

View All Tags

Other Support



Click Here