UCC27321 Status: ACTIVE

Single 9-A High Speed Low-Side MOSFET Driver With Enable

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Single 9-A Peak High Speed Low-Side Power MOSFET Drivers (Rev. D) (ucc27321.pdf, 898 KB)
    13 Sep 2007 Download

 UCC27321
No. of Outputs1  
Driver ConfigurationInverting  
VCC(Min)(V)4  
VCC(Max)(V)15  
Peak Output Current(A)9  
Rise Time(ns)35  
Fall Time(ns)20  
Prop Delay(ns)30  
Input ThresholdCMOS, TTL  
Pin/Package8MSOP-PowerPAD,8PDIP,8SOIC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UCC27322: Single 9-A High Speed Low-Side MOSFET Driver With Enable
  • UCC37322: Single 9-A High Speed Low-Side MOSFET Driver With Enable
  • UC3710: Complementary High Current MOSFET Driver
  • TPS61027: 5-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • TPS60500: 250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump

More Related Products

Product Information

Features

  • Industry-Standard Pin-Out Addition of Enable Funtion
  • High-Peak Current Drive Capability of ±9 A at the Miller Plateau Region Using TrueDrive
  • Efficient Constant Current Sourcing Using a Unique BiPolar & CMOS Output Stage
  • TTL/CMOS Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and Fall Times with 10-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns with Input Rising
  • 4-V to 15-V Supply Voltage
  • Available in Thermally Enhanced MSOP PowerPAD™ Package With 4.7°C/W jc
  • Rated From –40°C to 105°C
  • Pb-Free Finish (NiPdAU) on SOIC-8 and PDIP-8 Packages
  • APPLICATIONS
    • Switch Mode Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Class-D Switching Amplifiers
    • Line Drivers
    • Pulse Transformer Driver

PowerPAD is trademarks of Texas Instruments Incorporated.

Description

The UCC37321/2 family of high-speed drivers deliver 9 A of peak drive current in an industry standard pinout. These drivers can drive the largest of MOSFETs for systems requiring extreme Miller current due to high dV/dt transitions. This eliminates additional external circuits and can replace multiple components to reduce space, design complexity and assembly cost. Two standard logic options are offered, inverting (UCC37321) and noninverting (UCC37322).

Using a design that inherently minimizes shoot-through current, the outputs of these can provide high gate drive current where it is most needed at the Miller plateau region during the MOSFET switching transition. A unique hybrid output stage paralleling bipolar and MOSFET transistors (TrueDrive) allows efficient current delivery at low supply voltages. With this drive architecture, UCC37321/2/3 can be used in industry standard 6-A, 9-A and many 12-A driver applications. Latch up and ESD protection circuitries are also included. Finally, the UCC37321/2 provides an enable (ENBL) function to have better control of the operation of the driver applications. ENBL is implemented on pin 3 which was previously left unused in the industry standard pin-out. It is internally pulled up to Vdd for active high logic and can be left open for standard operation.

In addition to SOIC-8 (D) and PDIP-8 (P) package offerings, the UCC37321/2 also comes in the thermally enhanced but tiny 8-pin MSOP PowerPAD™ (DGN) package. The PowerPAD™ package drastically lowers the thermal resistance to extend the temperature operation range and improve the long-term reliability.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC27321DACTIVE-40 to 1051.40 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27321DG4ACTIVE-40 to 1051.40 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27321DGNACTIVE-40 to 1051.50 | 100uMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
UCC27321DGNG4ACTIVE-40 to 1051.50 | 100uMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
UCC27321DGNRACTIVE-40 to 1051.50 | 100uMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
UCC27321DGNRG4ACTIVE-40 to 1051.50 | 100uMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
UCC27321DRACTIVE-40 to 1051.40 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27321DRG4ACTIVE-40 to 1051.40 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC27321PACTIVE-40 to 1051.40 | 100uPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27321PE4ACTIVE-40 to 1051.40 | 100uPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
UCC27321DAs of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 5510 | 4 Dec 4 Weeks AmericasDigiKey 66
 5278 | 9 Dec Newark 211
  Rochester Electronics >1k
  AsiaWPI 75
  EuropeFarnell 225
  Spoerle 30
UCC27321DG4As of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 5510 | 4 Dec 4 Weeks None Reported
View Distributors
   
 5278 | 9 Dec     
UCC27321DGNAs of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 18 Dec 4 Weeks AmericasArrow 40
  Avnet 13
  DigiKey 142
  Mouser Electronics 198
  Newark 240
  Rochester Electronics >1k
UCC27321DGNG4As of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 18 Dec 4 Weeks None Reported
View Distributors
   
UCC27321DGNRAs of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 8407 | 27 Nov 8 Weeks None Reported
View Distributors
   
 >10k | 2 Jan     
UCC27321DGNRG4As of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 8407 | 27 Nov 8 Weeks None Reported
View Distributors
   
 >10k | 2 Jan     
UCC27321DRAs of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 8339 | 18 Dec 4 Weeks None Reported
View Distributors
   
UCC27321DRG4As of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 8339 | 18 Dec 4 Weeks None Reported
View Distributors
   
UCC27321PAs of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 18 Dec 4 Weeks AmericasDigiKey 147
  Mouser Electronics 272
  Newark 109
  Rochester Electronics >1k
  AsiaWPI 50
  EuropeFarnell 74
UCC27321PE4As of 8:47 AM GMT, 20 Nov 2008As of 8:47 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 18 Dec 4 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC27321D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27321DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27321DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27321DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27321DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27321DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27321DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27321DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27321P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
UCC27321PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Single 9-A Peak High Speed Low-Side Power MOSFET Drivers (Rev. D) (ucc27321.pdf, 898 KB)
    13 Sep 2007 Download

Application Notes

View Application Notes for MOSFET Drivers

User Guides

View User Guides for MOSFET Drivers

 Alternative Products - Are similar to UCC27321
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
UCC27322Single 9-A High Speed Low-Side MOSFET Driver With EnableTI customers also evaluated this product.
UCC37322Single 9-A High Speed Low-Side MOSFET Driver With EnableTI customers also evaluated this product.
UC3710Complementary High Current MOSFET DriverTI customers also evaluated this product.
UCC37321Single 9-A High Speed Low-Side MOSFET Driver With EnableTI customers also evaluated this product.
UC2709Inverting High-Speed MOSFET DriversTI customers also evaluated this product.
UCC27323Dual 4 A Peak High Speed Low-Side Power MOSFET DriversTI customers also evaluated this product.
 Complementary Products - Can be used with UCC27321
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TPS610275-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORSTI customers also evaluated this product.
TLV431ALow Voltage Adjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
TPS60500250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge PumpINDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-DOWN CHARGE PUMP REGULATORSTI customers also evaluated this product.
TPS54610Low Input Voltage 6A Synchronous Buck Converter with Adjustable Output VoltageDC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support