UCC27324 Status: ACTIVE

Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers


      
         
Alert me about changes<br/>to this product

 UCC27323 UCC27324UCC27325 UCC37323 UCC37324 
No. of Outputs2  2  2  2  2  
Driver ConfigurationInverting  Non-Inverting  Inverting, Non-Inverting  Inverting  Non-Inverting  
VCC(Min)(V)4  4  4  4  4  
VCC(Max)(V)15  15  15  15  15  
Peak Output Current(A)4  4  4  4  4  
Rise Time(ns)23  23  23  23  23  
Fall Time(ns)23  23  23  23  23  
Prop Delay(ns)35  35  35  35  35  
Input ThresholdCMOS  CMOS  CMOS  CMOS  CMOS  
Pin/Package8MSOP-PowerPAD, 8PDIP, 8SOIC  8MSOP-PowerPAD, 8PDIP, 8SOIC  8MSOP-PowerPAD, 8PDIP, 8SOIC  8MSOP-PowerPAD, 8PDIP, 8SOIC  8MSOP-PowerPAD, 8PDIP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Other qualified versions of UCC27324

Version Part Number Definition
Automotive UCC27324-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • UCC27424: Dual 4A MOSFET Driver
  • UCC27424-Q1: Automotive Catalog Dual 4-A High Speed Low-Side Mosfet Drivers With Enable
  • UCC27423: Dual 4-A MOSFET Driver with Enable
  • UCC28060: Natural Interleaved Dual-Phase Transition-Mode PFC Controller
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO

More Related Products

Product Information

Features

  • Industry-Standard Pin-Out
  • High Current Drive Capability of ±4 A at the
    Miller Plateau Region
  • Efficient Constant Current Sourcing Even at
    Low Supply Voltages
  • TTL/CMOS Compatible Inputs Independent
    of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall
    Times with 1.8-nF Load
  • Typical Propagation Delay Times of 25 ns
    with Input Falling and 35 ns with Input Rising
  • 4-V to 15-V Supply Voltage
  • Supply Current of 0.3 mA
  • Dual Outputs Can Be Paralleled for Higher
    Drive Current
  • Available in Thermally Enhanced MSOP
    PowerPAD™ Package with 4.7°C/W jc
  • Rated From –40°C to 125°C
  • TrueDrive Output Architecture Using Bipolar
    and CMOS Transistors in Parallel
  • APPLICATIONS
    • Switch Mode Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Line Drivers
    • Class D Switching Amplifiers

PowerPAD™ is a trademark of Texas Instruments Incorporated.

Description

The UCC37323/4/5 family of high-speed dual MOSFET drivers can deliver large peak currents into capacitive loads.Three standard logic options are offered – dual-inverting, dual-noninverting and one-inverting and one-noninverting driver. The thermally enhanced 8-pin PowerPAD™ MSOP package (DGN) drastically lowers the thermal resistance to improve long-term reliability. It is also offered in the standard SOIC-8 (D) or PDIP-8 (P) packages.

Using a design that inherently minimizes shoot-through current, these drivers deliver 4-A of current where it is needed most at the Miller plateau region during the MOSFET switching transition. A unique BiPolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC27324DACTIVE-40 to 1250.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27324DG4ACTIVE-40 to 1250.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27324DGNACTIVE-40 to 1250.90 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
UCC27324DGNG4ACTIVE-40 to 1250.90 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
UCC27324DGNRACTIVE-40 to 1250.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
UCC27324DGNRG4ACTIVE-40 to 1250.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
UCC27324DRACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC27324DRG4ACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC27324PACTIVE-40 to 1250.95 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27324PE4ACTIVE-40 to 1250.95 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:42 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC27324D
AmericasArrow >1k
Avnet 319
AsiaFarnell Asia 637
EuropeFarnell 407
TI Lead Time*: 20 WeeksUCC27324DG4
WorldwideMouser Electronics 82
TI Lead Time*: 20 WeeksUCC27324DGN
AmericasArrow >1k
Avnet 220
Rochester Electronics 35
AsiaFarnell Asia 761
EuropeCompel 154
Farnell 441
WorldwideDigiKey 25
Mouser Electronics 320
TI Lead Time*: 20 WeeksUCC27324DGNG4
WorldwideDigiKey  Available
Mouser Electronics 310
TI Lead Time*: 20 WeeksUCC27324DGNR
AmericasArrow >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27324DGNRG4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27324DR
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCC27324DRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCC27324P
AmericasAvnet 358
Newark 135
Rochester Electronics >1k
AsiaFarnell Asia 299
EuropeAvnet-SILICA 50
EBV Elektronik 150
Farnell 299
Spoerle 50
WorldwideDigiKey 100
Mouser Electronics 260
TI Lead Time*: 20 WeeksUCC27324PE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC27324D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27324DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27324DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27324DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27324DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27324DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27324DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27324DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27324P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
UCC27324PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC27324 Help

Datasheet

Reference Designs

Description Part # Company
Multi-phase Boost Converter PMP244 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
UCC3895 Evaluation ModuleUCC3895EVM-001Texas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC27424 Dual 4A MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27424-Q1 Automotive Catalog Dual 4-A High Speed Low-Side Mosfet Drivers With Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27423 Dual 4-A MOSFET Driver with Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC37324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC28060 Natural Interleaved Dual-Phase Transition-Mode PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC2846 Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for UCC27324:

View All Tags

Other Support



Click Here