UCC27423 Status: ACTIVE

Dual 4-A MOSFET Driver with Enable


      
         
Alert me about changes<br/>to this product

 UCC27423
No. of Outputs2  
Driver ConfigurationInverting  
VCC(Min)(V)4  
VCC(Max)(V)15  
Peak Output Current(A)4  
Rise Time(ns)20  
Fall Time(ns)15  
Prop Delay(ns)30  
Input ThresholdCMOS  
Pin/Package8MSOP-PowerPAD, 8PDIP, 8SOIC  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of UCC27423

Version Part Number Definition
Automotive UCC27423-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product UCC27423-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • UCC27324: Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers
  • TPS28225: 8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver
  • UCC27424: Dual 4A MOSFET Driver
  • UCC28060: Natural Interleaved Dual-Phase Transition-Mode PFC Controller
  • UCC3895: BiCMOS Advanced Phase Shift PWM Controller
  • PTN04050C: 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter

More Related Products

Product Information

Features

  • Industry-Standard Pin-Out
  • Enable Functions for Each Driver
  • High Current Drive Capability of ±4 A
  • Unique BiPolar and CMOS True Drive Output Stage Provides High Current at MOSFET Miller Thresholds
  • TTL/CMOS Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times with 1.8-nF Load
  • Typical Propagation Delay Times of 25 ns with Input Falling and 35 ns with Input Rising
  • 4-V to 15-V Supply Voltage
  • Dual Outputs Can Be Paralleled for Higher Drive Current
  • Available in Thermally Enhanced MSOP PowerPAD™ Package with 4.7°C/W jc
  • Rated From –40°C to 105°C
  • APPLICATIONS
    • Switch Mode Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Line Drivers
    • Class D Switching Amplifiers

PowerPAD is a trademark of Texas Instruments Incorporated.

Description

The UCC27423/4/5 family of high-speed dual MOSFET drivers can deliver large peak currents into capacitive loads. Three standard logic options are offered — dual-inverting, dual-noninverting and one-inverting and one-noninverting driver. The thermally enhanced 8-pin PowerPAD™ MSOP package (DGN) drastically lowers the thermal resistance to improve long-term reliability. It is also offered in the standard SOIC-8 (D) or PDIP-8 (P) packages.

Using a design that inherently minimizes shoot-through current, these drivers deliver 4-A of current where it is needed most at the Miller plateau region during the MOSFET switching transition. A unique BiPolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC27423DACTIVE-40 to 1051.15 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27423DG4ACTIVE-40 to 1051.15 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27423DGNACTIVE-40 to 1050.95 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
UCC27423DGNG4ACTIVE-40 to 1050.95 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
UCC27423DGNRACTIVE-40 to 1050.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
UCC27423DGNRG4ACTIVE-40 to 1050.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
UCC27423DRACTIVE-40 to 1050.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC27423DRG4ACTIVE-40 to 1050.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC27423PACTIVE-40 to 1051.15 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC27423PE4ACTIVE-40 to 1051.15 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:51 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC27423D
AmericasArrow >1k
Newark 333
AsiaFarnell Asia 173
WPI 217
EuropeFarnell 173
WorldwideDigiKey 272
TI Lead Time*: 20 WeeksUCC27423DG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUCC27423DGN
AmericasRochester Electronics >1k
AsiaWPI 78
EuropeAvnet-SILICA 160
WorldwideDigiKey 105
Mouser Electronics 290
TI Lead Time*: 14 WeeksUCC27423DGNG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27423DGNR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27423DGNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27423DR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC27423DRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUCC27423P
AmericasAvnet 130
Newark 249
Rochester Electronics >1k
AsiaFarnell Asia 81
EuropeFarnell 79
WorldwideDigiKey 350
Mouser Electronics 201
TI Lead Time*: 14 WeeksUCC27423PE4
WorldwideDigiKey  Available
Mouser Electronics 233
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC27423D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27423DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27423DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27423DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27423DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27423DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27423DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27423DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC27423P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
UCC27423PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC27423 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC27324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS28225 8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27424 Dual 4A MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27201 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27322 Single 9-A High Speed Low-Side MOSFET Driver With Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS28226 8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC28060 Natural Interleaved Dual-Phase Transition-Mode PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
PTN04050C 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here