UCC2802-EP Status: ACTIVE

Enhanced Product Low-Power Bicmos Current-Mode Pwm


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCC2800-EP UCC2801-EP UCC2802-EPUCC2803-EP UCC2804-EP UCC2805-EP 
Control MethodCurrent Mode  Current Mode  Current Mode  Current Mode  Current Mode  Current Mode  
Duty Cycle(Max)(%)100  50  100  100  50  50  
PWM Outputs(#)1  1  1  1  1  1  
Frequency(Max)(kHz)1000  1000  1000  1000  1000  1000  
UVLO Thresholds On/Off(V)7.2/6.9  9.4/7.4  12.5/8.3  4.1/3.6  12.5/8.3  4.1/3.6  
Pin/Package8SOIC  8SOIC  8SOIC  8SOIC  8SOIC  8SOIC  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of UCC2802-EP

Version Part Number Definition
Automotive UCC2802-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog UCC2802 TI's standard catalog product
Military UCC2802M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • UCC2800-EP: Enhanced Product Low-Power Bicmos Current-Mode Pwm
  • UCC2802: Low-Power BiCMOS Current-Mode PWM

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • ESD Protection Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 100 µA Typical Starting Supply Current
  • 500 µA Typical Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft Start
  • Internal Fault Soft Start
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1 Amp Totem-Pole Output
  • 70 ns Typical Response from Current-Sense to Gate Drive Output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as UC3842 and UC3842A

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description

The UCC2800/1/2/3/4/5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and dc-to-dc fixed frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC2842/3/4/5 family and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC2800/1/2/3/4/5 family offers choice of maximum duty cycle and critical voltage levels. Lower reference parts such as the UCC2803 and UCC2805 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC2802 and UCC2804 make these ideal choices for use in off-line power supplies.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC2802QDREPACTIVE-40 to 125V62/03624-03XE3.23 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/03624-03XEACTIVE-40 to 125 3.23 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:52 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksUCC2802QDREP
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 8 WeeksV62/03624-03XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC2802QDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/03624-03XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC2802-EP Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC2800-EP Enhanced Product Low-Power Bicmos Current-Mode Pwm AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC2802 Low-Power BiCMOS Current-Mode PWM AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here