|
|
|
|
Other qualified versions of UCC2803
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UCC1800/1/2/3/4/5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching power supplies with minimal parts count. These devices have the same pin configuration as the UC1842/3/4/5 family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input. The UCC1800/1/2/3/4/5 family offers a variety of package options, temperature range options, choice of maximum duty cycle, and choice of critical voltage levels. Lower reference parts such as the UCC1803 and UCC1805 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC1802 and UCC1804 make these ideal choices for use in off-line power supplies. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UCC2803D | ACTIVE | -40 to 85 | 1.90 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| UCC2803DG4 | ACTIVE | -40 to 85 | 1.90 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| UCC2803DTR | ACTIVE | -40 to 85 | 1.80 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC2803DTRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC2803N | ACTIVE | -40 to 85 | 1.90 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| UCC2803NG4 | ACTIVE | -40 to 85 | 1.90 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| UCC2803PW | ACTIVE | -40 to 85 | 2.25 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| UCC2803PWG4 | ACTIVE | -40 to 85 | 2.25 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| UCC2803PWTR | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UCC2803PWTRG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:51 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUCC2803D | |||
| Americas | Arrow | 142 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 3 | |
| Europe | Arrow Southern Europe | 73 | |
| Avnet-SILICA | 521 | ||
| TI Lead Time*: 20 WeeksUCC2803DG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUCC2803DTR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUCC2803DTRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksUCC2803N | |||
| Americas | Avnet | 59 | |
| Rochester Electronics | 20 | ||
| Europe | Avnet-SILICA | 100 | |
| Worldwide | DigiKey | 264 | |
| TI Lead Time*: 14 WeeksUCC2803NG4 | |||
| Europe | EBV Elektronik | 100 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC2803PW | |||
| Americas | Avnet | 50 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 100 | |
| Europe | Farnell | 88 | |
| Worldwide | Mouser Electronics | 125 | |
| TI Lead Time*: 20 WeeksUCC2803PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUCC2803PWTR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksUCC2803PWTRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC2803D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2803DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2803DTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2803DTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2803N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC2803NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC2803PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC2803PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC2803PWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC2803PWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC2803 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UCC2808-1 | Low Power Current Mode Push-Pull PWM | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC2844 | Current-Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| PTH08T230W | 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| LT1004-1.2 | Micropower Integrated Precision Voltage Reference | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ24103 | Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS61202 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TLC7733 | Single SVS For 3.3V Systems W/Programmable Time Delay | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS767D318-Q1 | Automotive Catalog Dual-Output Low-Dropout Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS23754 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS62200 | Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS65040 | Clock and Power Management IC for RF System | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |

No Tags are Available for this Part Number