UCC28061 Status: ACTIVE

Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity


      
         
Alert me about changes<br/>to this product

 UCC28061
UVLO Thresholds On/Off(V)12/10  
Operating Supply(Max)(V)21  
Startup Current(mA)0.2  
Operating Supply Current(mA)5  
Vref(V)6.0  
Vref tol(%)2  
Duty Cycle(Max)(%)100  
Practical Operating Frequency(Max)(MHz)0.5  
Pin/Package16SOIC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UCC28060: Natural Interleaved Dual-Phase Transition-Mode PFC Controller
  • UCC28070: Two-Phase Interleaved CCM PFC Controller
  • UCC38051: PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2
  • UCC25600: 8-Pin High-Performance Resonant Mode Controller
  • UCC28610: 12-65W Green-mode Flyback Power Supply Controller
  • TPS61165: High Brightness White LED Driver in 2mm x 2mm QFN Package

More Related Products

Product Information

Features

  • NATURAL INTERLEAVING FEATURES
    • Easy Phase Management Facilitates Compliance to Light-Load Efficient Standards
    • FailSafe OVP with Dual Paths Prevents Output Over-Voltage Conditions Caused by Voltage-Sensing Failures
    • Sensorless Current Shaping Simplifies Board Layout and Improves Efficiency
    • Inrush Safe Current Limiting:
      • Prevents MOSFET conduction during inrush
      • Eliminates reverse recovery events in output rectifiers
  • SYSTEM FEATURES
    • Improved Audible Noise Performance
    • Soft Start on Overvoltage
    • Integrated Brownout
    • Improved Efficiency and Design Flexibility over Traditional, Single-Phase Continuous Conduction Mode (CCM)
    • Input Filter and Output Capacitor Current Cancellation:
      • Reduced current ripple for higher system reliability and smaller bulk capacitor
      • Reduced EMI filter size
    • Enables Use of Low-Cost Diodes without Extensive Snubber Circuitry
    • Improved Light-Load Efficiency
    • Improved Transient Response
    • Complete System-Level Protection
    • 1-A Source/1.8-A Sink Gate Drivers
  • APPLICATIONS
    • 100-W to 800-W Power Supplies
    • Gaming
    • D to A Set Top Boxes
    • Adapters
    • LCD, Plasma and DLP TVs
    • Home Audio Systems

DLP is a trademark of Texas Instruments.
Natural Interleaving is a trademark of Texas Instuments.

Description

Optimized for consumer applications concerned with audible noise elimination, this solution extends the advantages of transition mode—high efficiency with low-cost components—to higher power ratings than previously possible. By utilizing a Natural Interleaving technique, both channels operate as masters (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.

Complete system-level protections feature input brownout, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
UCC28061DACTIVE-40 to 1251.25 | 1kuSOIC (D) | 16 View 40 | TUBEPurchase Samples
UCC28061DG4ACTIVE-40 to 1251.25 | 1kuSOIC (D) | 16 View 40 | TUBEPurchase Samples
UCC28061DRACTIVE-40 to 1251.10 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R
UCC28061DRG4ACTIVE-40 to 1251.10 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:42 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC28061D
AsiaFarnell Asia 155
EuropeFarnell 155
TI Lead Time*: 20 WeeksUCC28061DG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCC28061DR
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCC28061DRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC28061D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28061DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28061DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28061DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC28061 Help

Datasheet

Application Notes

View Application Notes for Power Factor Correction ICs

User Guides

Tools & Software

NamePart # Company Tool / Software Type
UCC28061 300W PFC Pre-Regulator Evaluation ModuleUCC28061EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC28060 Natural Interleaved Dual-Phase Transition-Mode PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC38051 PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2 AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28019 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UC3854B Enhanced High Power Factor Preregulator AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC28610 12-65W Green-mode Flyback Power Supply Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS70348 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
UCC2894 Current Mode Active Clamp PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS61160 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS65051 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS73201 Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
LP2985A-50 Single Output LDO, 150mA, Fixed(5.0V), 1.0% Tolerance, Low Quiescent Current, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for UCC28061:

View All Tags

Other Support



Click Here