UCC28070 Status: ACTIVE

Two-Phase Interleaved CCM PFC Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 UCC28060 UCC28070
UVLO Thresholds On/Off(V)12/10  10.2/9.2  
Operating Supply(Max)(V)21  21  
Startup Current(mA)0.2  20  
Operating Supply Current(mA)5  20  
Vref(V)6  6  
Vref tol(%)2  3  
Duty Cycle(Max)(%)100  99  
Practical Operating Frequency(Max)(MHz)0.5  0.3  
Pin/Package16SOIC  20SOIC, 20TSSOP  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • UCC28060: Natural Interleaved Dual-Phase Transition-Mode PFC Controller
  • UCC28061: Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity
  • UCC28019A: 8-Pin Continuous Conduction Mode (CCM) PFC Controller
  • UCC3895: BiCMOS Advanced Phase Shift PWM Controller
  • TL431B: Adjustable Precision Shunt Regulator
  • TPS51100: 3A Source/Sink DDR terminator Regulator

More Related Products

Product Information

Features

  • Interleaved Average Current-Mode PWM Control with Inherent Current Matching
  • Advanced Current Synthesizer Current Sensing for Superior Efficiency
  • Highly-Linear Multiplier Output with Internal Quantized Voltage Feed-Forward Correction for Near-Unity PF
  • Programmable Frequency (10 kHz to 300 kHz)
  • Programmable Maximum Duty-Cycle Clamp
  • Programmable Frequency Dithering Rate and Magnitude for Enhanced EMI Reduction
    • Magnitude: 3 kHz to 30 kHz
    • Rate: Up to 30 kHz
  • External Clock Synchronization Capability
  • Enhanced Load and Line Transient Response through Voltage Amplifier Output Slew-Rate Correction
  • Programmable Peak Current Limiting
  • Bias-Supply UVLO, Over-Voltage Protection, Open-Loop Detection, and PFC-Enable Monitoring
  • External PFC-Disable Interface
  • Open-Circuit Protection on VSENSE and VINAC pins
  • Programmable Soft Start
  • 20-Lead TSSOP/SOIC Package
  • APPLICATIONS
    • High-Efficiency Server and Desktop Power Supplies
    • Telecom Rectifiers
    • White Goods and Industrial Equipment

Description

The UCC28070 is an advanced power factor correction device that integrates two pulse-width modulators (PWMs) operating 180° out of phase. This interleaved PWM operation generates substantial reduction in the input and output ripple currents, and the conducted-EMI filtering becomes easier and less expensive. A significantly improved multiplier design provides a shared current reference to two independent current amplifiers that ensures matched average current mode control in both PWM outputs while maintaining a stable, low-distortion sinusoidal input line current.

The UCC28070 contains multiple innovations including current synthesis and quantized voltage feed-forward to promote performance enhancements in PF, efficiency, THD, and transient response. Features including frequency dithering, clock synchronization, and slew rate enhancement further expand the potential performance enhancements.

The UCC28070 also contains a variety of protection features including output over-voltage detection, programmable peak-current limit, under-voltage lockout, and open-loop protection.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
UCC28070DWACTIVE-40 to 852.15 | 1kuSOIC (DW) | 20 View 25 | TUBEPurchase Samples
UCC28070DWRACTIVE-40 to 851.95 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R
UCC28070PWACTIVE-40 to 1252.15 | 1kuTSSOP (PW) | 20 View 70 | TUBEPurchase Samples
UCC28070PWG4ACTIVE-40 to 1252.15 | 1kuTSSOP (PW) | 20 View 70 | TUBEPurchase Samples
UCC28070PWRACTIVE-40 to 1251.95 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R
UCC28070PWRG4ACTIVE-40 to 1251.95 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:42 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekUCC28070DW
None Reported
View Distributors
TI Lead Time*: 1 WeekUCC28070DWR
WorldwideDigiKey >1k
TI Lead Time*: 8 WeeksUCC28070PW
None Reported
View Distributors
TI Lead Time*: 8 WeeksUCC28070PWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksUCC28070PWR
AsiaWPI >1k
TI Lead Time*: 20 WeeksUCC28070PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC28070DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28070DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28070PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28070PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28070PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28070PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC28070 Help

Datasheet

Application Notes

View Application Notes for Power Factor Correction ICs

User Guides

View User Guides for Power Factor Correction ICs

More Literature

Reference Designs

Description Part # Company
A 1.2kW Universal Input Interleaved CCM PFC Power Board PR779 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
UCC28070 Evaluation moduleUCC28070EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC28060 Natural Interleaved Dual-Phase Transition-Mode PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28019 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL494 PWM Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TL432A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for UCC28070:

View All Tags

Other Support



Click Here