UCC2813-2-Q1 Status: ACTIVE

Automotive Catalog Low-Power BICMOS Current-Mode PWM


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCC2813-2-Q1
TopologyBoost, Flyback, Forward  
Control MethodCurrent Mode  
Duty Cycle(Max)(%)100  
PWM Outputs(#)1  
Frequency(Max)(kHz)1000  
UVLO Thresholds On/Off(V)12.5/8.3  
Pin/Package8SOIC  
Regulated Outputs(#)1  
 Samples
 Inventory

Other qualified versions of UCC2813-2-Q1

Version Part Number Definition
Catalog UCC2813-2 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • UCC28019A: 8-Pin Continuous Conduction Mode (CCM) PFC Controller
  • Product Information

    Features

    • Qualified for Automotive Applications
    • ESD Protection Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
    • 100-µA Typical Starting Supply Current
    • 500-µA Typical Operating Supply Current
    • Operation to 1 MHz
    • Internal Soft Start
    • Internal Fault Soft Start
    • Internal Leading-Edge Blanking of the Current Sense Signal
    • 1-A Totem-Pole Output
    • 70 ns Typical Response from Current-Sense to Gate Drive Output
    • 1.5% Tolerance Voltage Reference
    • Same Pinout as UC3802, UC3842, and UC3842A

    Description

    The UCC2813-0/-1/-2/-3/-4/-5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and dc-to-dc fixed frequency current-mode switching power supplies with minimal parts count.

    These devices have the same pin configuration as the UC2842/3/4/5 family and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

    The UCC2813-0/-1/-2/-3/-4/-5 family offers choice of maximum duty cycle and critical voltage levels. Lower reference parts such as the UCC2813-3 and UCC2813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC2813-2 and UCC2813-4 make these ideal choices for use in off-line power supplies.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    UCC2813QDR-2Q1ACTIVE-40 to 1251.55 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:51 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 12 WeeksUCC2813QDR-2Q1
    AmericasAvnet >1k
    AsiaWPI >1k
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    UCC2813QDR-2Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for UCC2813-2-Q1 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for UCC2813-2-Q1:

    View All Tags

    Other Support



    Click Here