|
|
|
|
Other qualified versions of UCC2813-2
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UCC3813-0/-1/-2/-3/-4/-5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching power supplies with minimal parts count. These devices have the same pin configuration as the UC3442/3/4/5 family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input. The UCC3813-0/-1/-2/-3/-4/-5 family offers a variety of package options, temperature range options, choice of maximum duty cycle, and choice of critical voltage levels. Lower reference parts such as the UCC3813-3 and UCC3813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 and UCC3813-4 make thsese ideal choices for use in off-line power supplies. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UCC2813D-2 | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| UCC2813D-2G4 | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| UCC2813DTR-2 | ACTIVE | -40 to 85 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC2813DTR-2G4 | ACTIVE | -40 to 85 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC2813N-2 | ACTIVE | -40 to 85 | 1.70 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| UCC2813N-2G4 | ACTIVE | -40 to 85 | 1.70 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| UCC2813PW-2 | ACTIVE | -40 to 85 | 1.70 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | |||
| UCC2813PW-2G4 | ACTIVE | -40 to 85 | 1.70 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | |||
| UCC2813PWTR-2 | ACTIVE | -40 to 85 | 1.30 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UCC2813PWTR-2G4 | ACTIVE | -40 to 85 | 1.30 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:51 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUCC2813D-2 | |||
| Americas | Rochester Electronics | 85 | |
| Europe | Avnet-SILICA | 840 | |
| Compel | >1k | ||
| Worldwide | DigiKey | 262 | |
| TI Lead Time*: 20 WeeksUCC2813D-2G4 | |||
| Asia | Farnell Asia | 12 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC2813DTR-2 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC2813DTR-2G4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 14 WeeksUCC2813N-2 | |||
| Americas | Avnet | 42 | |
| Rochester Electronics | 229 | ||
| Worldwide | DigiKey | 113 | |
| TI Lead Time*: 14 WeeksUCC2813N-2G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC2813PW-2 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 174 | |
| TI Lead Time*: 20 WeeksUCC2813PW-2G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC2813PWTR-2 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC2813PWTR-2G4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC2813D-2 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2813D-2G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2813DTR-2 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2813DTR-2G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC2813N-2 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC2813N-2G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC2813PW-2 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC2813PW-2G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC2813PWTR-2 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC2813PWTR-2G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC2813-2 
| Description | Part # | Company |
| Buck Reference Design | PMP403 | Texas Instruments |
| Dual Non-Sync Buck, Sync Buck, Negative Flyback with Vin 6 to 15 V | PMP00-062 | Texas Instruments |
| Flyback Reference Design | PMP112 | Texas Instruments |
| Flyback, LDO, Buck, Sync. Buck Reference Design | PMP009 | Texas Instruments |
| Sepic Reference Design | PMP389 | Texas Instruments |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UCC2813-0 | Low Power Economy BiCMOS Current Mode PWM | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number