UCC28220-Q1 Status: ACTIVE

Automotive Catalog Interleaved Dual PWM Controller With Programmable Max Duty Cycle


      
         
Alert me about changes<br/>to this product

 UCC28220-Q1
TopologyFlyback, Forward  
Control MethodCurrent Mode  
Duty Cycle(Max)(%)90  
PWM Outputs(#)2  
Frequency(Max)(kHz)2000  
UVLO Thresholds On/Off(V)10.5/8.4  
Pin/Package16SOIC, 16TSSOP  
Regulated Outputs(#)2  
 Samples
 Inventory

Other qualified versions of UCC28220-Q1

Version Part Number Definition
Catalog UCC28220 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • UC2856-Q1: Automotive Catalog Improved Current Mode PWM Controller
  • UCC28220: Dual Interleaved PWM Controller with Programmable Max Duty Cycle
  • UCC28070: Two-Phase Interleaved CCM PFC Controller
  • TPS40090-Q1: Automotive Catalog 4 Channel Multiphase Buck DC/DC Controller
  • UCC27424-Q1: Automotive Catalog Dual 4-A High Speed Low-Side Mosfet Drivers With Enable

Product Information

Features

  • Qualified for Automotive Applications
  • 2-MHz High-Frequency Oscillator With 1-MHz Operation Per Channel
  • Matched Internal Slope Compensation Circuits
  • Programmable Maximum Duty Cycle Clamp 60% to 90% Per Channel
  • Peak Current Mode Control With Cycle-by-Cycle Current Limit
  • Current Sense Discharge Transistor for Improved Noise Immunity
  • Accurate Line Undervoltage and Overvoltage Sense With Programmable Hysteresis
  • Opto-Coupler Interface
  • Operates From 12-V Supply
  • Programmable Soft-Start
  • APPLICATIONS
    • High Output Current (50 A to 100 A) Converters
    • Maximum Power Density Designs
    • High-Efficiency 48-V Input with Low-Output Ripple Converters
    • High-Power Offline, Telecom, and Datacom Power Supplies

PowerPAD is a trademark of Texas Instruments.

Description

The UCC28220 is a BiCMOSinterleaved dual-channel PWM controller. Peak current mode control is used to ensure current sharing between the two channels. A precise maximum duty cycle clamp can be set to any value between 60% and 90% duty cycle per channel. UCC28220 has an UVLO turn-on threshold of 10 V for use in 12-V supplies. It has 8-V turn-off threshold.

Additional features include a programmable internal slope compensation with a special circuit that ensures exactly the same slope is added to each channel. The UCC28220 is available in a 16-pin low-profile TSSOP package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
UCC28220QDRQ1ACTIVE-40 to 1251.85 | 1kuSOIC (D) | 16 View 2500 | LARGE T&RPurchase Samples
UCC28220QPWRQ1ACTIVE-40 to 1251.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:50 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC28220QDRQ1
None Reported
View Distributors
TI Lead Time*: 18 WeeksUCC28220QPWRQ1
AsiaWPI >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC28220QDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28220QPWRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC28220-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UC2856-Q1 Automotive Catalog Improved Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC28220 Dual Interleaved PWM Controller with Programmable Max Duty Cycle AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS40090-Q1 Automotive Catalog 4 Channel Multiphase Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
UCC27424-Q1 Automotive Catalog Dual 4-A High Speed Low-Side Mosfet Drivers With Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for UCC28220-Q1:

View All Tags

Other Support



Click Here