UCC28230 Status: ACTIVE

Advanced PWM Controller for Bus Converters


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCC28230UCC28231 
TopologyPush-Pull, Half-Bridge, Full-Bridge  Push-Pull, Half-Bridge, Full-Bridge  
Control MethodVoltage Mode   
Duty Cycle(Max)(%)100  100  
PWM Outputs(#)4  4  
Frequency(Max)(kHz)1000  1000  
UVLO Thresholds On/Off(V)6.3/5.7  6.3/5.7  
Pin/Package12SON, 14TSSOP  12SON, 14TSSOP  
Regulated Outputs(#)4  4  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL494: PWM Control Circuit
  • UCC2891: Current Mode Active Clamp PWM Controller
  • UCC3895: BiCMOS Advanced Phase Shift PWM Controller
  • TLV1117-18: Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection
  • TPS2062A: Current-limited, Power Distribution Switches
  • TPS73025: Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise

More Related Products

Product Information

Features

  • Programmable, Load Depended Off Time Control
  • Frequency Controlled Start Up Allows Small Output Inductor, Low Ripple and Constant Current Start with Large Output Capacitor
  • Two 0.2-A Push-Pull Outputs Provide Matched Control Signals D to External Drivers
  • Two Additional 1- D Outputs for Optimal Use of Self-Driven or Control Driven Synchronous Rectifiers
  • Unregulated, Fixed Volt-Second or Fixed Frequency Modes set by User
  • Two, 1.5% Overall Accuracy Reference Voltage Options: 5-V for UCC28230 and 3.3-V for UCC28231
  • Resistor Programmable Switching Frequency up to 1 MHz
  • Cycle-by-Cycle Current Limit Allows Parallel Operation with Droop Based Current Sharing
  • Single External Capacitor sets Soft-Start and Over Current Hiccup Mode Parameters with Restart
  • Severe Short Circuit Hiccup with Restart or Latch Off Protection Option by External Resistor
  • Input Under Voltage Lock Out
  • Thermal Shutdown
  • Thermally Enhanced 3 mm × 2 mm SON-12 and TSSOP-14 Package Options
  • APPLICATIONS
    • Intermediate Bus Isolated Converters
    • DC-to-DC Transformers

Description

The UCC28230, UCC28231 PWM bus controllers are optimized for use in high efficiency, high power density, unregulated intermediate bus converters. Topologies include push-pull, half-bridge and full-bridge. External drivers, such asthe UCC27200 120-V high-side/low-side drivers, can be used with this controller.

Low cost, small size and highly efficient solutions are provided by innovations such as:

  • Start-up frequency control circuit allowing small output inductor andthe ability to start with large intermediate bus capacitor.
  • Load depended off-time control set by user.

Additional 1-D control outputs can be used for primary winding clamping in self-driven output synchronous rectifier applications or as drive signals for the control-driven synchronous rectifier.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
UCC28230DRNRACTIVE-55 to 1251.20 | 1kuSON (DRN) | 12 View 3000 | LARGE T&RPurchase Samples
UCC28230DRNRG4ACTIVE-55 to 1251.20 | 1kuSON (DRN) | 12 View 3000 | LARGE T&RPurchase Samples
UCC28230DRNTACTIVE-55 to 1251.35 | 1kuSON (DRN) | 12 View 250 | SMALL T&R
UCC28230DRNTG4ACTIVE-55 to 1251.35 | 1kuSON (DRN) | 12 View 250 | SMALL T&R
UCC28230PWACTIVE-55 to 1251.35 | 1kuTSSOP (PW) | 14 View 90 | TUBEPurchase Samples
UCC28230PWG4ACTIVE-55 to 1251.35 | 1kuTSSOP (PW) | 14 View 90 | TUBEPurchase Samples
UCC28230PWRACTIVE-55 to 1251.20 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R
UCC28230PWRG4ACTIVE-55 to 1251.20 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:50 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksUCC28230DRNR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksUCC28230DRNRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksUCC28230DRNT
AmericasAvnet 500
AsiaWPI >1k
WorldwideDigiKey 323
Mouser Electronics 250
TI Lead Time*: 16 WeeksUCC28230DRNTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC28230PW
AmericasArrow 360
Newark 360
AsiaFarnell Asia 180
WPI 950
EuropeFarnell 180
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC28230PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC28230PWR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksUCC28230PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC28230DRNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28230DRNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28230DRNT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28230DRNTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28230PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28230PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28230PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28230PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC28230 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
UCC28230 Intermediate Bus Converter 300-W Evaluation ModuleUCC28230EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL494 PWM Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC2891 Current Mode Active Clamp PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC28025 Economy High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC2897A Advanced Current-Mode Active Clamp PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC28231 Advanced PWM Controller for Bus Converters AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC28610 12-65W Green-mode Flyback Power Supply Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS2062A Current-limited, Power Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS73025 Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51610 Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54060 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51217 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode, 340kHz for Notebook Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS70102 Dual-Output Low-Dropout (LDO) Voltage Regulator with Power Up Sequencing For Split Vo LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for UCC28230:

View All Tags

Other Support



Click Here