|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UCC28230, UCC28231 PWM bus controllers are optimized for use in high efficiency, high power density, unregulated intermediate bus converters. Topologies include push-pull, half-bridge and full-bridge. External drivers, such asthe UCC27200 120-V high-side/low-side drivers, can be used with this controller. Low cost, small size and highly efficient solutions are provided by innovations such as:
Additional 1-D control outputs can be used for primary winding clamping in self-driven output synchronous rectifier applications or as drive signals for the control-driven synchronous rectifier. Cycle-by-cycle current limit prevents overstresses of converter. If the over current condition causes less than 80% duty cycle at the output, then after a programmed time the controller proceeds into periodical shutdown and restart hiccup mode. The UCC28230 provides 5 V, and the UCC28231 provides 3.3-V precision reference voltages with 1.5% overall accuracy and 10-mA output current. This reference voltage can be used to supply housekeeping circuit and/or microcontroller. The precision reference voltage can also be used for accurate setting of system parameters. Other features include under-voltage lockout, thermal shut down, programmable soft start, over-current hiccup mode and short circuit protection with internal restart by default that can be set into latch-off mode by an external resistor. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| UCC28230DRNR | ACTIVE | -55 to 125 | 1.20 | 1ku | SON (DRN) | 12 | View | 3000 | LARGE T&R | Purchase Samples |
| UCC28230DRNRG4 | ACTIVE | -55 to 125 | 1.20 | 1ku | SON (DRN) | 12 | View | 3000 | LARGE T&R | Purchase Samples |
| UCC28230DRNT | ACTIVE | -55 to 125 | 1.35 | 1ku | SON (DRN) | 12 | View | 250 | SMALL T&R | |
| UCC28230DRNTG4 | ACTIVE | -55 to 125 | 1.35 | 1ku | SON (DRN) | 12 | View | 250 | SMALL T&R | |
| UCC28230PW | ACTIVE | -55 to 125 | 1.35 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples |
| UCC28230PWG4 | ACTIVE | -55 to 125 | 1.35 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples |
| UCC28230PWR | ACTIVE | -55 to 125 | 1.20 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |
| UCC28230PWRG4 | ACTIVE | -55 to 125 | 1.20 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:41 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksUCC28230DRNR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUCC28230DRNRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUCC28230DRNT | |||
| Americas | Avnet | 500 | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 323 | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 4 WeeksUCC28230DRNTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUCC28230PW | |||
| Americas | Arrow | 360 | |
| Newark | 360 | ||
| Asia | Farnell Asia | 180 | |
| WPI | 950 | ||
| Europe | Farnell | 180 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksUCC28230PWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC28230PWR | |||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksUCC28230PWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC28230DRNR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC28230DRNRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC28230DRNT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC28230DRNTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC28230PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC28230PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC28230PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC28230PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC28230 
| Name | Part # | Company | Tool / Software Type |
| UCC28230 Intermediate Bus Converter 300-W Evaluation Module | UCC28230EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC2891 | Current Mode Active Clamp PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC3895 | BiCMOS Advanced Phase Shift PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UC28025 | Economy High Speed PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC2897A | Advanced Current-Mode Active Clamp PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC28231 | Advanced PWM Controller for Bus Converters | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC28610 | 12-65W Green-mode Flyback Power Supply Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| UCC25600 | 8-Pin High-Performance Resonant Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TLV1117-18 | Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS2062A | Current-limited, Power Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS73025 | Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS51610 | Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS51315 | 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54060 | 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS51217 | 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode, 340kHz for Notebook Power | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS70102 | Dual-Output Low-Dropout (LDO) Voltage Regulator with Power Up Sequencing For Split Vo | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |

Most Popular Tags for UCC28230: