UCC283-5 Status: ACTIVE

Single Output LDO, 3.0A, Fixed(5.0V), Reverse Current Protection, Thermal Shutdown


      
         
Alert me about changes<br/>to this product

 UCC283-3 UCC283-5UCC283-ADJ UCC383-3 UCC383-5 UCC383-ADJ 
Iout(Max)(A)3  3  3  3  3  3  
Vdo(Typ)(mV)500  400  400  500  400  400  
Iq(Typ)(mA)0.4  0.4  0.4  0.4  0.4  0.4  
Vin(Min)(V)3.85  5.45  2.8  3.85  5.45  2.8  
Vin(Max)(V)9  9  9  9  9  9  
Vout(Min)(V)3.3  5   3.3  5   
Vout(Max)(V)3.3  5   3.3  5   
Vout Adj(Min)(V)  1.22    1.22  
Vout Adj(Max)(V)  8.5    8.5  
Accuracy(%)   2.5  2.5  2.5  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V)3.3  5   3.3  5   
Pin/Package3DDPAK/TO-263, 3TO-220  3DDPAK/TO-263, 3TO-220  5DDPAK/TO-263, 5TO-220  3DDPAK/TO-263, 3TO-220  3DDPAK/TO-263, 3TO-220  5DDPAK/TO-263, 5TO-220  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • UCC383-5: Single Output LDO, 3.0A, Fixed(5.0V), Reverse Current Protection, Thermal Shutdown
  • REG104-5: Single Output LDO, 1.0A, Fixed (5.0V), Low Noise, Fast Transient Response
  • TPS78601: Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR
  • REF02: +5V Precision Voltage Reference
  • PTR08060W: 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module
  • PTN04050C: 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter

More Related Products

Product Information

Features

  • Precision Positive Linear Series Pass Voltage Regulation
  • 0.45 V Dropout at 3 A
  • 50 mV Dropout at 10 mA
  • Quiescent Current Under 650 µA Irrespective of Load
  • Adjustable (5-Lead) Output Voltage Version
  • Fixed (3-Lead) Versions for 3.3-V and 5-V Outputs
  • Logic Shutdown Capability
  • Short-Circuit Power Limit of (3% × VIN × ISHORT)
  • Low VOUT to VIN Reverse Leakage
  • Thermal Shutdown

All trademarks are the property of their respective owners.

Description

The UCC283–3/–5/–ADJ family of positive linear series pass voltage regulators are tailored for low-drop-out applications where low quiescent power is important. Fabricated with a BiCMOS technology ideally suited for low input-to-output differential applications, the UCC283–5 passes 3 A while requiring only 0.45 V of typical input voltage headroom (ensured 0.6-V dropout).

These regulators include reverse voltage sensing that prevents current in the reverse direction. Quiescent current is always less than 650 µA. These devices have been internally compensated in such a way that the need for a minimum output capacitor has been eliminated.

UCC283–3 and UCC283–5 versions are in 3-lead packages and have preset outputs at 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC283T-5ACTIVE-40 to 853.45 | 1kuTO-220 (KC) | 3 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC283T-5G3ACTIVE-40 to 853.45 | 1kuTO-220 (KC) | 3 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC283TDKTTT-5ACTIVE-40 to 853.10 | 1kuDDPAK/TO-263 (KTT) | 3 View 50 | SMALL T&R Download CAD Format for this Symbol 
UCC283TDKTTT-5G3ACTIVE-40 to 853.10 | 1kuDDPAK/TO-263 (KTT) | 3 View 50 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:50 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksUCC283T-5
AmericasNewark 103
Rochester Electronics >1k
AsiaWPI 65
WorldwideDigiKey 84
TI Lead Time*: 14 WeeksUCC283T-5G3
WorldwideDigiKey  Available
Mouser Electronics 87
TI Lead Time*: 14 WeeksUCC283TDKTTT-5
WorldwideDigiKey 111
Mouser Electronics 19
TI Lead Time*: 14 WeeksUCC283TDKTTT-5G3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC283T-5 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
UCC283T-5G3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
UCC283TDKTTT-5 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
UCC283TDKTTT-5G3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC283-5 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC383-5 Single Output LDO, 3.0A, Fixed(5.0V), Reverse Current Protection, Thermal Shutdown LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
REG104-5 Single Output LDO, 1.0A, Fixed (5.0V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS78601 Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS7333 Single Output LDO, 500mA, Fixed(3.3V), Integrated SVS, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
REF02 +5V Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
PTR08060W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN04050C 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here