UCC284-ADJ Status: ACTIVE

Single Output LDO, 500mA, Adj.(15 to 1.25V), Low Quiescent Current, wide Input Voltage Range


      
         
Alert me about changes<br/>to this product

 UCC284-ADJUCC384-ADJ 
Iout(Max)(A)0.5  0.5  
Vdo(Typ)(mV)250  250  
Iq(Typ)(mA)0.2  0.2  
Vin(Min)(V)-1.45  -3.5  
Vin(Max)(V)-16  -15  
Vout Adj(Min)(V)-1.25  -1.25  
Vout Adj(Max)(V)-15  -15  
Accuracy(%) 2.5  
Output Capacitor(uF)4.7  4.7  
Output Capacitor TypeTantalum  Tantalum  
Pin/Package8SOIC  8SOIC  
RatingCatalog  Catalog  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS72301: Single Output LDO, 200mA, Adj.(10 to 1.2V), High PSRR, Low Noise
  • UCC384-ADJ: Single Output LDO, 500mA, Adj.(15 to 1.25V), Low Quiescent Current, wide Input Voltage Range

Product Information

Features

  • Precision Negative Series Pass Voltage Regulation
  • 0.2 V Dropout at 0.5 A
  • Wide Input Voltage Range –3.2 V to –15 V
  • Low Quiescent Current Irrespective of Load
  • Simple Logic Shutdown Interfacing
  • –5 V, –12 V, and Adjustable Output
  • 2.5% Duty Cycle Short Circuit Protection

Description

The UCC384-x family of negative linear-series pass regulators is tailored for low-dropout applications where low-quiescent power is important. Fabricated with a BCDMOS technology ideally suited for low input-to-output differential applications, the UCC384-x passes 0.5 A while requiring only 0.2 V of input-voltage headroom. Dropout voltage decreases linearly with output current, so that dropout at 50 mA is less than 20 mV.

Quiescent current consumption for the device under normal (non-dropout) conditions is typically 200 uA. An integrated charge pump is internally enabled only when the device is operating near dropout with low VIN. This ensured that the device meets the dropout specifications even for maximum load current and a VIN of –3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC284DP-ADJACTIVE-40 to 853.00 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC284DP-ADJG4ACTIVE-40 to 853.00 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC284DPTR-ADJACTIVE-40 to 852.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC284DPTR-ADJG4ACTIVE-40 to 852.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:51 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC284DP-ADJ
AmericasArrow >1k
Avnet 301
AsiaFarnell Asia 297
EuropeArrow Southern Europe 150
Avnet-SILICA 35
Farnell 278
WorldwideDigiKey 502
Mouser Electronics 106
TI Lead Time*: 20 WeeksUCC284DP-ADJG4
AmericasAvnet 133
Rochester Electronics 289
EuropeSpoerle 75
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC284DPTR-ADJ
AmericasArrow 874
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC284DPTR-ADJG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC284DP-ADJ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC284DP-ADJG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC284DPTR-ADJ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC284DPTR-ADJG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC284-ADJ Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS72301 Single Output LDO, 200mA, Adj.(10 to 1.2V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC384-ADJ Single Output LDO, 500mA, Adj.(15 to 1.25V), Low Quiescent Current, wide Input Voltage Range LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here