UCC28511 Status: ACTIVE

Advanced PFC/PWM Combination Controllers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCC28511
UVLO Thresholds On/Off(V)10.2/9.7  
Operating Supply(Max)(V)18  
Startup Current(mA)0.1  
Operating Supply Current(mA)4  
Practical Operating Frequency(Max)(MHz)0.5  
Pin/Package20PDIP, 20SOIC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UCC38500: BiCMOS PFC/PWM Combination Controller
  • UCC28515: Advanced PFC/PWM Combination Controllers
  • TL2575HV-ADJ: 1-A Simple Step-Down Switching Voltage Regulators
  • TL2575HV-05: 1-A Simple Step-Down Switching Voltage Regulators
  • MC33063A: 1.5-A Peak Boost/Buck/Inverting Switching Regulator

Product Information

Features

  • Provides Control of PFC and PWM Power Stages In One Device
  • Leading-Edge PFC, Trailing-Edge PWM Modulation for Reduced Ripple
  • Built-In Sequencing of PFC and PWM Turn-On
  • 2-A Source and 3-A Sink Gate Drive for Both PFC and PWM Stages
  • Typical 16-ns Rise Time and 7-ns Fall Time into 1-nF Loads
  • PFC Features
    • Average-Current-Mode Control for Continuous Conduction Mode Operation
    • Highly-Linear Multiplier for Near-Unity Power Factor
    • Input Voltage Feedforward Implementation
    • Improved Load Transient Response
    • Accurate Power Limiting
    • Zero Power Detect
  • PWM Features
    • Peak-Current-Mode Control Operation
    • 1:1 or 1:2 PFC:PWM Frequency Options
    • Programmable maximum duty cycle
    • Programmable Soft-Start
    • Two Hysteresis Options for Differing Hold-Up Time Requirements

Description

The UCC28510 series of combination PFC/PWM controllers provide complete control functionality for any off-line power system requiring compliance with the IEC1000–3–2 harmonic reduction requirements. By combining the control and drive signals for the PFC and the PWM stages into a single device, significant performance and cost benefits are gained. By managing the modulation mechanisms of the two stages (leading-edge modulation for PFC and trailing-edge modulation for PWM), the ripple current in the boost capacitor is minimized.

Based on the average current mode control architecture with input voltage feedforward of prior PFC/PWM combination controllers, these devices offer performance advantages. Two new key PWM features are programmable maximum duty cycle and the 2x PWM frequency options to the base PFC frequency.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC28511DWACTIVE-40 to 1052.30 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC28511DWG4ACTIVE-40 to 1052.30 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC28511DWRACTIVE-40 to 1052.30 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC28511DWRG4ACTIVE-40 to 1052.30 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC28511NACTIVE-40 to 1052.30 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC28511NE4ACTIVE-40 to 1052.30 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:50 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC28511DW
AmericasArrow 882
Rochester Electronics 18
WorldwideDigiKey 107
TI Lead Time*: 20 WeeksUCC28511DWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC28511DWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC28511DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUCC28511N
AmericasRochester Electronics 900
AsiaWPI 63
WorldwideDigiKey 109
TI Lead Time*: 14 WeeksUCC28511NE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC28511DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28511DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28511DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28511DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC28511N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
UCC28511NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC28511 Help

Datasheet

Application Notes

View Application Notes for Power Factor Correction ICs

User Guides

Tools & Software

NamePart # Company Tool / Software Type
UCC28514 Evaluation ModuleUCC28514EVMTexas InstrumentsDevelopment Boards/EVMs
UCC28521 Evaluation ModuleUCC28521EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC38500 BiCMOS PFC/PWM Combination Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC28515 Advanced PFC/PWM Combination Controllers AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TL2575HV-ADJ 1-A Simple Step-Down Switching Voltage Regulators DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL2575HV-05 1-A Simple Step-Down Switching Voltage Regulators DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MC33063A 1.5-A Peak Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here