UCC2895-EP Status: ACTIVE

Enhanced Product Bicmos Advanced Phase Shift Pwm Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCC2895-EP
Control MethodCurrent Mode  
Duty Cycle(Max)(%)100  
Frequency(Max)(kHz)527  
UVLO Thresholds On/Off(V)11.8/9.8  
Pin/Package20SOIC  
 Samples
 Inventory

Other qualified versions of UCC2895-EP

Version Part Number Definition
Automotive UCC2895-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog UCC2895 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • UCC3895: BiCMOS Advanced Phase Shift PWM Controller
  • UCC2895: BiCMOS Advanced Phase Shift Resonant Controller

Product Information

Features

  • Programmable Output Turn-On Delay
  • Adaptive Delay Set
  • Bidirectional Oscillator Synchronization
  • Capability for Voltage-Mode or Current-Mode Control
  • Programmable Soft Start/Soft Stop and Chip Disable Via a Single Pin
  • 0% to 100% Duty-Cycle Control
  • 7-MHz Error Amplifier
  • Operation to 1 MHz
  • Low Active Current Consumption (5 mA Typ at 500 kHz)
  • Very Low Current Consumption During Undervoltage Lock Out (150 µA Typ)
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges available - contact factory

Description

The UCC2895-EP is a phase-shift pulse-width modulation (PWM) controller that implements control of a full-bridge power stage by phase shifting the switching of one half bridge with respect to the other. It allows constant frequency PWM in conjunction with resonant zero-voltage switching to provide high efficiency at high frequencies. The device can be used either as a voltage-mode or current-mode controller.

While the UCC2895-EP maintains the functionality of the UC2875/6/7/8 family, it improves on that controller family with additional features, such as enhanced control logic, adaptive delay set, and shutdown capability. Since the device is built in BCDMOS, it operates with dramatically less supply current than its bipolar counterparts.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC2895MDWREPACTIVE-55 to 125V62/06614-01XE12.59 | 100uSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06614-01XEACTIVE-55 to 125 12.59 | 100uSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:51 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC2895MDWREP
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksV62/06614-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC2895MDWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06614-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC2895-EP Help

Datasheet

Application Notes

View Application Notes for PWM Power Supply Controllers

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UCC2895 BiCMOS Advanced Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here