UCC2897 Status: ACTIVE

Current Mode Active Clamp PWM Controller

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Advanced Current-Mode Active Clamp PWM Controller (Rev. F) (ucc2897.pdf, 958 KB)
    17 Sep 2008 Download

 UCC2897
Control MethodCurrent Mode  
PWM Outputs(#)1  
Frequency(Max)(kHz)1000  
UVLO Thresholds On/Off(V)13.0/8.0  
Pin/Package20QFN,20TSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO
  • TPS51100: 3A Source/Sink DDR terminator Regulator
  • BQ20Z90-V110: SBS 1.1 Compliant Gas Gauge Enabled w/Impedance Track Tech
  • Product Information

    Features

    • Ideal for Active Clamp/Reset Forward, Flyback and Synchronous Rectifier Apps
    • Provides Complementary Auxiliary Driver with Programmable Deadtime (Turn-On Delay) between AUX and MAIN Switches
    • Peak Current-Mode Control with 0.5-V Cycle-by-Cycle Current Limiting
    • Hiccup Mode 0.75-V Current Limit
    • TrueDrive™ 2-A Sink, 2-A Source Outputs
    • 110-V Input Startup Device
    • Trimmed Internal Bandgap Reference for Accurate Line UV and Line OV Threshold
    • Programmable Slope Compensation
    • High-Performance 1.0-MHz Synchronizable Oscillator with Internal Timing Capacitor
    • Precise Programmable Maximum Duty Cycle
    • PB-Free Lead Finish Package
    • APPLICATIONS
      • High-Efficiency DC/DC Power Supplies
      • Server Power, 48-V Telecom, Datacom, and 42-V Automotive Applications

    Description

    The UCC2897 PWM controller simplifies implementation of the various active clamp/reset and synchronous rectifier switching power topologies.

    Based on the UCC2891 active-clamp controller the UCC2897 is a peak current-mode, fixedfrequency, high-performance pulse width modulator. It includes the logic and the drive capability for the P-channel auxiliary switch along with a simple method of programming the critical delays for proper active clamp operation.

    Features include an internal programmable slope compensation circuit, precise DMAX limit, and a synchronizable oscillator with an internal timing capacitor. An accurate line monitoring function also programs the converter's ON and OFF transitions with regard to the bulk input voltage.

    The UCC2897 adds a second level hiccup mode current sense threshold, bi-directional synchronization and the input overvoltage protection functionalities that are not available on the 16-pin UCC2891. The UCC2897 is offered in 20-pin TSSOP (PW) and 20-pin QFN (RTJ) package.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    UCC2897PWACTIVE-40 to 1051.50 | 100uTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC2897PWG4ACTIVE-40 to 1051.50 | 100uTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC2897PWRACTIVE-40 to 1051.50 | 100uTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    UCC2897PWRG4ACTIVE-40 to 1051.50 | 100uTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    UCC2897RTJRACTIVE-40 to 1051.50 | 100uQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    UCC2897RTJRG4ACTIVE-40 to 1051.50 | 100uQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    UCC2897RTJTACTIVE-40 to 1051.65 | 100uQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol 
    UCC2897RTJTG4ACTIVE-40 to 1051.65 | 100uQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol 

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    UCC2897PWAs of 7:48 AM GMT, 10 Oct 2008As of 7:48 AM GMT, 10 Oct 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     0* >10k | 7 Nov 4 Weeks AmericasDigiKey 251
      Newark 150
      Rochester Electronics 653
      AsiaWPI 87
      EuropeAvnet-SILICA 210
    UCC2897PWG4As of 7:48 AM GMT, 10 Oct 2008As of 7:48 AM GMT, 10 Oct 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     0* >10k | 7 Nov 4 Weeks AmericasAvnet 35
    UCC2897PWRAs of 7:48 AM GMT, 10 Oct 2008As of 7:48 AM GMT, 10 Oct 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     0* 6127 | 11 Nov 6 Weeks None Reported
    View Distributors
       
     6889 | 19 Nov     
    UCC2897PWRG4As of 7:48 AM GMT, 10 Oct 2008As of 7:48 AM GMT, 10 Oct 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     0* 6127 | 11 Nov 6 Weeks None Reported
    View Distributors
       
     6889 | 19 Nov     
    UCC2897RTJRAs of 7:48 AM GMT, 10 Oct 2008As of 7:48 AM GMT, 10 Oct 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     >10k* >10k | 18 Nov 6 Weeks None Reported
    View Distributors
       
    UCC2897RTJRG4As of 7:48 AM GMT, 10 Oct 2008As of 7:48 AM GMT, 10 Oct 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     >10k* >10k | 18 Nov 6 Weeks None Reported
    View Distributors
       
    UCC2897RTJTAs of 7:48 AM GMT, 10 Oct 2008As of 7:48 AM GMT, 10 Oct 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     1939* >10k | 1 Dec 6 Weeks AmericasDigiKey 243
      Mouser Electronics 240
    UCC2897RTJTG4As of 7:48 AM GMT, 10 Oct 2008As of 7:48 AM GMT, 10 Oct 2008
     In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
     1939* >10k | 1 Dec 6 Weeks None Reported
    View Distributors
       
    View all Distributors  

    * Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    UCC2897PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC2897PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC2897PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC2897PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC2897RTJR RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-2-260C-1 YEARViewView
    UCC2897RTJRG4 RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-2-260C-1 YEARViewView
    UCC2897RTJT RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-2-260C-1 YEARViewView
    UCC2897RTJTG4 RoHS Compliant Green (RoHS & no Sb/Br) Cu NiPdAu Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Datasheets

    • Advanced Current-Mode Active Clamp PWM Controller (Rev. F) (ucc2897.pdf, 958 KB)
      17 Sep 2008 Download

    Application Notes

    • UCC2891 Active Clamp (slua303.htm, 8 KB)
      22 Dec 2003 Abstract

    View Application Notes for PWM Power Supply Controllers

    User Guides

    • Reference Design PR265A (Rev. A) (sluu192a.pdf, 397 KB)
      01 Apr 2004 Download

    View User Guides for PWM Power Supply Controllers

    More Literature

    • Reference Design Cookbook 2 - Power Management (slub012.pdf, 3733 KB)
      27 Feb 2006 Download
     Complementary Products - Can be used with UCC2897
    Part #NameProduct FamilyComments
    TPS2390 Simple -48V Hot Swap Controller HOT SWAP POWER MANAGEMENT- HOT-SWAP CONTROLLERS (EXTERNAL FET)   
    TPS2391 Simple -48V Hot Swap Controller HOT SWAP POWER MANAGEMENT- HOT-SWAP CONTROLLERS (EXTERNAL FET)   
    TPS2392 Full Featured -48V Hot Swap Power Manager, Industrial Temp. HOT SWAP POWER MANAGEMENT- HOT-SWAP CONTROLLERS (EXTERNAL FET)   
    TPS2393 Full Featured -48V Hot Swap Power Manager, Industrial Temp. HOT SWAP POWER MANAGEMENT- HOT-SWAP CONTROLLERS (EXTERNAL FET)   
    TPS2393A -48V Hot Swap with Insertion and Removal Detection Delay HOT SWAP POWER MANAGEMENT- HOT-SWAP CONTROLLERS (EXTERNAL FET)   
    TPS2398 -48V Hot Swap Controller HOT SWAP POWER MANAGEMENT- HOT-SWAP CONTROLLERS (EXTERNAL FET)   
    TPS2399 Simple -48V Hot Swap Controller with Enable HOT SWAP POWER MANAGEMENT- HOT-SWAP CONTROLLERS (EXTERNAL FET)   
    TPS2350 Hot Swap Power Manager For Redundant -48V Supplies HOT SWAP POWER MANAGEMENT- HOT-SWAP CONTROLLERS (EXTERNAL FET)   
    Customers Who Evaluated This Product Also Evaluated...
    TPS51116DDR1, DDR2, DDR3 Switcher and LDONON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI customers also evaluated this product.
    TPS511003A Source/Sink DDR terminator RegulatorLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
    BQ20Z90-V110SBS 1.1 Compliant Gas Gauge Enabled w/Impedance Track TechBATTERY MANAGEMENT-BATTERY FUEL GAUGESTI customers also evaluated this product.
    UCC27200120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERSTI customers also evaluated this product.
    BQ24070Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4VBATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI customers also evaluated this product.
    TL431Adjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
    TL5001APWM Controller with Wide Input Voltage RangeNON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI customers also evaluated this product.
    TPS612000.3V Input Voltage Boost Converter with 1.5A Switches and 'Down Mode' in a 3x3 QFNDC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORSTI customers also evaluated this product.
    TPS62110Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
    BQ2057CLow Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.2VBATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI customers also evaluated this product.

    Related End Equipments

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support