UCC2913 Status: ACTIVE

Negative Floating Single, Hot-Swap IC Industrial Temp. Range


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 UCC2913UCC3913 
No. of Outputs1  1  
Vin(Min)(V)-9999  -9999  
Vin(Max)(V)-10.5  -10.5  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  
OperationAuto-Retry  Auto-Retry  
Approx. Price (US$) 1.65 | 1ku   1.50 | 1ku  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DCP020515D: Miniature, 2W Isolated Unregulated DC/DC Converters
  • Product Information

    Features

    • Precision Fault Threshold
    • Programmable Average Power Limiting
    • Programmable Linear Current Control
    • Programmable Overcurrent Limit
    • Programmable Fault Time
    • Fault Output Indicator
    • Shutdown Control
    • Undervoltage Lockout
    • 8-Pin SOIC
    • APPLICATIONS
      • –48-V Distributed Power Systems
      • Central Office Switching
      • Wireless Base Stations

    Description

    The UCCx913 family of negative voltage circuit breakers provides complete power management, hot-swap, and fault handling capability. The device is referenced to the negative input voltage and is driven through an external resistor connected to ground, which is essentially a current drive as opposed to the traditional voltage drive. The on-board 10-V shunt regulator protects the device from excess voltage and serves as a reference for programming the maximum allowable output sourcing current during a fault. In the event of a constant fault, the internal timer limits the on-time from less than 0.1% to a maximum of 3%. The duty cycle modulates depending on the current into the PL pin, which is a function of the voltage across the FET, and limits average power dissipation in the FET. The fault level is fixed at 50 mV across the current-sense resistor to minimize total dropout. The fault current level is set with an external current sense resistor. The maximum allowable sourcing current is programmed with a voltage divider from VDD to generate a fixed voltage on the IMAX pin. The current level, when the output appears as a current source, is equal to VIMAX/RSENSE. If desired, a controlled current startup can be programmed with a capacitor on the IMAX pin.

    When the output current is below the fault level, the output device is switched on. When the output current exceeds the fault level, but is less than the maximum sourcing level programmed by the IMAX pin, the output remains switched on, and the fault timer starts charging CT. Once CT charges to 2.5 V, the output device is turned off and performs a retry some time later. When the output current reaches the maximum sourcing current level, the output appears as a current source, limiting the output current to the set value defined by IMAX.

    Other features of the UCCx913 family include undervoltage lockout, and 8-pin small outline (SOIC) and dual-in-line (DIP) packages.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    UCC2913DACTIVE-40 to 851.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC2913DG4ACTIVE-40 to 851.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC2913DTRACTIVE-40 to 851.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    UCC2913DTRG4ACTIVE-40 to 851.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    UCC2913JOBSOLETE-40 to 85 CDIP (JG) | 8 View    Not Available
    UCC2913NACTIVE-40 to 851.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC2913NG4ACTIVE-40 to 851.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:46 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksUCC2913D
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA 50
    WorldwideDigiKey >1k
    Mouser Electronics 450
    TI Lead Time*: 20 WeeksUCC2913DG4
    AmericasRochester Electronics 430
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksUCC2913DTR
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksUCC2913DTRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 1 WeekUCC2913N
    AmericasAvnet 150
    Rochester Electronics >1k
    WorldwideDigiKey 114
    TI Lead Time*: 1 WeekUCC2913NG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    UCC2913D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC2913DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC2913DTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC2913DTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC2913N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    UCC2913NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for UCC2913 Help

    Datasheet

    Application Notes

    Reference Designs

    Description Part # Company
    Flyback with Vin 36-72 V and Vout +/- 135 V PMP069 Texas Instruments
    Hot Swap, Push-Pull, Sync. Buck, Negative Flyback, Dual Sync. Buck Reference Design PMP156 Texas Instruments

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    DCP020515D Miniature, 2W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here