|
|
|
|
See Also
Other qualified versions of UCC3580-2
Product InformationFeatures
Description
The UCC3580 family of PWM controllers is designed to implement a variety of active clamp/reset and synchronous rectifier switching converter topologies. While containing all the necessary functions for fixed frequency, high performance pulse width modulation, the additional feature of this design is the inclusion of an auxiliary switch driver which complements the main power switch, and with a programmable deadtime or delay between each transition. The active clamp/reset technique allows operation of single ended converters beyond 50% duty cycle while reducing voltage stresses on the switches, and allows a greater flux swing for the power transformer. This approach also allows a reduction in switching losses by recovering energy stored in parasitic elements such as leakage inductance and switch capacitance. The oscillator is programmed with two resistors and a capacitor to set switching frequency and maximum duty cycle. A separate synchronized ramp provides a voltage feedforward pulse width modulation and a programmed maximum volt-second limit. The generated clock from the oscillator contains both frequency and maximum duty cycle information. The main gate drive output (OUT1) is controlled by the pulse width modulator. The second output (OUT2) is intended to activate an auxiliary switch during the off time of the main switch, except that between each transition there is deadtime where both switches are off, programmed by a single external resistor. This design offers two options for OUT2, normal and inverted. In the -1 and -2 versions, OUT2 is normal and can be used to drive PMOS FETs. In the -3 and -4 versions, OUT2 is inverted and can be used to drive NMOS FETs. In all versions, both the main and auxiliary switches are held off prior to startup and when the PWM command goes to zero duty cycle. During fault conditions, OUT1 is held off while OUT2 operates at maximum duty cycle with a guaranteed off time equal to the sum of the two deadtimes. Undervoltage lockout monitors supply voltage (VDD), the precision reference (REF), input line voltage (LINE), and the shutdown comparator (SHTDWN). If after any of these four have sensed a fault condition, recovery to full operation is initiated with a soft start. VDD thresholds, on and off, are 15V and 8.5V for the -2 and -4 versions, 9V and 8.5V for the -1 and -3 versions. The UCC1580-x is specified for operation over the military temperature range of 55°C to 125°C. The UCC2580-x is specified from 40°C to 85°C. The UCC3580-x is specified from 0°C to 70°C. Package options include 16-pin surface mount and dual in-line. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UCC3580D-2 | ACTIVE | 0 to 70 | 2.50 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| UCC3580D-2G4 | ACTIVE | 0 to 70 | 2.50 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| UCC3580DTR-2 | ACTIVE | 0 to 70 | 1.90 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC3580DTR-2G4 | ACTIVE | 0 to 70 | 1.90 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| UCC3580N-2 | ACTIVE | 0 to 70 | 2.50 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| UCC3580N-2G4 | ACTIVE | 0 to 70 | 2.50 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:46 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksUCC3580D-2 | |||
| Americas | Rochester Electronics | 440 | |
| Europe | EBV Elektronik | 18 | |
| Worldwide | DigiKey | 117 | |
| Mouser Electronics | 120 | ||
| TI Lead Time*: 4 WeeksUCC3580D-2G4 | |||
| Europe | EBV Elektronik | 40 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3580DTR-2 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3580DTR-2G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekUCC3580N-2 | |||
| Worldwide | DigiKey | 133 | |
| TI Lead Time*: 1 WeekUCC3580N-2G4 | |||
| Europe | EBV Elektronik | 50 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC3580D-2 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC3580D-2G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC3580DTR-2 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC3580DTR-2G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| UCC3580N-2 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC3580N-2G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC3580-2 
View Application Notes for PWM Power Supply Controllers
| Description | Part # | Company |
| Active Clamp Forward Reference Design | PMP368 | Texas Instruments |
| Highly Efficient 100W Isolated Power Supply Reference Design Using UCC3580-1 | PMP206 | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| UCC3580EVM Evaluation Module | UCC3580EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| UCC2891 | Current Mode Active Clamp PWM Controller | AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS | This device has SIMILAR FUNCTIONALITY, newer device with better features |
| UCC2897A | Advanced Current-Mode Active Clamp PWM Controller | AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS | This device has SIMILAR FUNCTIONALITY, newer device with better features |

No Tags are Available for this Part Number