UCC3580-3 Status: ACTIVE

Single-Ended Active Clamp/Reset PWM


      
         
Alert me about changes<br/>to this product

See Also

  • UCC2891 - This device has SIMILAR FUNCTIONALITY, newer device with better features
  • UCC2897A - This device has SIMILAR FUNCTIONALITY, newer device with better features

Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • UA78L05A: 3/8 Pin 100mA Fixed 5V Positive Voltage Regulator
  • Product Information

    Features

    • Provides Auxiliary Switch Activation Complementary to Main Power Switch Drive
    • Programmable deadtime (Turn-on Delay) Between Activation of Each Switch
    • Voltage Mode Control with Feedforward Operation
    • Programmable Limits for Both Transformer Volt- Second Product and PWM Duty Cycle
    • High Current Gate Driver for Both Main and Auxiliary Outputs
    • Multiple Protection Features with Latched Shutdown and Soft Restart
    • Low Supply Current (100 µA Startup, 1.5mA Operation)

    Description

    The UCC3580 family of PWM controllers is designed to implement a variety of active clamp/reset and synchronous rectifier switching converter topologies. While containing all the necessary functions for fixed frequency, high performance pulse width modulation, the additional feature of this design is the inclusion of an auxiliary switch driver which complements the main power switch, and with a programmable deadtime or delay between each transition. The active clamp/reset technique allows operation of single ended converters beyond 50% duty cycle while reducing voltage stresses on the switches, and allows a greater flux swing for the power transformer. This approach also allows a reduction in switching losses by recovering energy stored in parasitic elements such as leakage inductance and switch capacitance.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    UCC3580D-3ACTIVE0 to 702.10 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC3580D-3G4ACTIVE0 to 702.10 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC3580DTR-3ACTIVE0 to 701.90 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    UCC3580DTR-3G4ACTIVE0 to 701.90 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    UCC3580N-3ACTIVE0 to 702.50 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    UCC3580N-3G4ACTIVE0 to 702.50 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:49 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksUCC3580D-3
    AmericasRochester Electronics 920
    AsiaWPI 57
    WorldwideDigiKey 110
    TI Lead Time*: 20 WeeksUCC3580D-3G4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksUCC3580DTR-3
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksUCC3580DTR-3G4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksUCC3580N-3
    AmericasRochester Electronics >1k
    WorldwideDigiKey 110
    TI Lead Time*: 14 WeeksUCC3580N-3G4
    EuropeEBV Elektronik 50
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    UCC3580D-3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC3580D-3G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC3580DTR-3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC3580DTR-3G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    UCC3580N-3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    UCC3580N-3G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for UCC3580-3 Help

    Datasheet

    Application Notes

    View Application Notes for PWM Power Supply Controllers

    User Guides

    Reference Designs

    Description Part # Company
    Active Clamp Forward Reference Design PMP368 Texas Instruments
    Highly Efficient 100W Isolated Power Supply Reference Design Using UCC3580-1 PMP206 Texas Instruments

    Tools & Software

    NamePart # Company Tool / Software Type
    UCC3580EVM Evaluation ModuleUCC3580EVMTexas InstrumentsDevelopment Boards/EVMs

    Part # Name Product Family Comments
    UCC2891   Current Mode Active Clamp PWM Controller   AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS   This device has SIMILAR FUNCTIONALITY, newer device with better features  
    UCC2897A   Advanced Current-Mode Active Clamp PWM Controller   AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS   This device has SIMILAR FUNCTIONALITY, newer device with better features  
    Customers Who Evaluated This Product Also Evaluated...
    UA78L05A 3/8 Pin 100mA Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here