UCC3585 Status: ACTIVE

Low Voltage Synchronous Buck Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

Product Information

Features

  • VOUT Resistor Programmable Down to 0.9 V
  • 3.3-V or 5.0-V Input Supply
  • 1% DC Accuracy
  • High Efficiency Synchronous Switching
  • Drives P-Channel (High Side) and N-Channel (Low Side) MOSFETs
  • Lossless Programmable Current Limit
  • Logic Compatible Shutdown
  • APPLICATIONS
    • Local Microprocessor Core Voltage Power Supplies for Desktop and Notebook Computers
    • DSP Core or I/O Powering
    • High-Speed GTL Bus Regulation

Description

The UCC3585 synchronous buck controller provides flexible high efficiency power conversion for output voltages as low as 0.9 V with ensured ±1% dc accuracy. With an input voltage range of 3.0 V to 5.5 V, it is the ideal choice for 3.3 V only, 5.0 V only, or other low voltage systems. The fixed frequency oscillator is capable of providing practical PWM operation to 500 kHz.

The UCC3585 drives a complementary pair of power MOSFET transistors. A P-channel on the high side, and an N-channel on the low side step down the input voltage at up to 90% efficiency.

A programmable two-level current limiting function is provided by sensing the voltage drop across the high side P-channel MOSFET. This circuit can be configured to provide pulse-by-pulse limiting, timed shutdown after seven consecutive faults, or latch-off after fault detection, allowing maximum application flexibility.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC3585DACTIVE0 to 851.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3585DG4ACTIVE0 to 851.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3585MACTIVE0 to 851.50 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3585MG4ACTIVE0 to 851.50 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3585MTRACTIVE0 to 851.50 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC3585MTRG4ACTIVE0 to 851.50 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC3585NACTIVE0 to 851.50 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC3585NG4ACTIVE0 to 851.50 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:50 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC3585D
AmericasAvnet 200
Rochester Electronics >1k
AsiaWPI 161
WorldwideDigiKey 135
TI Lead Time*: 20 WeeksUCC3585DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC3585M
AmericasRochester Electronics >1k
WorldwideDigiKey 116
TI Lead Time*: 20 WeeksUCC3585MG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC3585MTR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC3585MTRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUCC3585N
AmericasRochester Electronics >1k
WorldwideDigiKey 101
TI Lead Time*: 14 WeeksUCC3585NG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC3585D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3585DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3585M RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3585MG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3585MTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3585MTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC3585N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
UCC3585NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC3585 Help

Datasheet

Click Here