|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The UCC3626 motor controller device combines many of the functions required to design a high-performance, two- or four-quadrant, three-phase, brushless dc motor controller into one package. Rotor position inputs are decoded to provide six outputs that control an external power stage. A precision triangle oscillator and latched comparator provide PWM motor control in either voltage- or current-mode configurations. The oscillator is easily synchronized to an external master clock source via the SYNCH input. Additionally, a QUAD select input configures the chip to modulate either the low-side switches only, or both upper and lower switches, allowing the user to minimize switching losses in less demanding two-quadrant applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| UCC3626DW | ACTIVE | 0 to 70 | 7.95 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| UCC3626DWG4 | ACTIVE | 0 to 70 | 7.95 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| UCC3626DWTR | ACTIVE | 0 to 70 | 7.95 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| UCC3626DWTRG4 | ACTIVE | 0 to 70 | 7.95 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| UCC3626N | ACTIVE | 0 to 70 | 7.95 | 1ku | PDIP (N) | 28 | View | 13 | TUBE | Purchase Samples | ||
| UCC3626NG4 | ACTIVE | 0 to 70 | 7.95 | 1ku | PDIP (N) | 28 | View | 13 | TUBE | Purchase Samples | ||
| UCC3626PW | ACTIVE | 0 to 70 | 8.00 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| UCC3626PWG4 | ACTIVE | 0 to 70 | 8.00 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| UCC3626PWTR | ACTIVE | 0 to 70 | 8.00 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| UCC3626PWTRG4 | ACTIVE | 0 to 70 | 8.00 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:49 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksUCC3626DW | |||
| Americas | Arrow | 939 | |
| Avnet | 979 | ||
| Newark | 48 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 200 | |
| Europe | Avnet-SILICA | 20 | |
| Worldwide | DigiKey | 907 | |
| TI Lead Time*: 20 WeeksUCC3626DWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3626DWTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3626DWTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksUCC3626N | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksUCC3626NG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksUCC3626PW | |||
| Americas | Arrow | 49 | |
| Newark | 43 | ||
| Rochester Electronics | 100 | ||
| Worldwide | DigiKey | 246 | |
| TI Lead Time*: 20 WeeksUCC3626PWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3626PWTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksUCC3626PWTRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| UCC3626DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3626DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3626DWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3626DWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3626N | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC3626NG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| UCC3626PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3626PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3626PWTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| UCC3626PWTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for UCC3626 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UC3625 | Brushless DC Motor Controller | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| UC3770B | High Performance Stepper Motor Drive Circuit | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| UC3638 | Advanced PWM Motor Controller | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| UCC2626 | Brushless DC Motor Controller | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| UC3717A | Stepper Motor Drive Circuit | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| UC2625-EP | Enhanced Product Brushless DC Motor Controller | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| UC3176 | Full Bridge Power Amplifier | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| UC2625 | Brushless DC Motor Controller | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |

No Tags are Available for this Part Number