UCC37321 Status: ACTIVE

Single 9-A High Speed Low-Side MOSFET Driver With Enable


      
         
Alert me about changes<br/>to this product

 UCC37321
No. of Outputs1  
Driver ConfigurationInverting  
VCC(Min)(V)4  
VCC(Max)(V)15  
Peak Output Current(A)9  
Rise Time(ns)35  
Fall Time(ns)20  
Prop Delay(ns)30  
Input ThresholdCMOS, TTL  
Pin/Package8MSOP-PowerPAD, 8PDIP, 8SOIC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UCC37322: Single 9-A High Speed Low-Side MOSFET Driver With Enable
  • UCC27322: Single 9-A High Speed Low-Side MOSFET Driver With Enable
  • TL494: PWM Control Circuit

Product Information

Features

  • Industry-Standard Pin-Out Addition of Enable Funtion
  • High-Peak Current Drive Capability of ±9 A at the Miller Plateau Region Using TrueDrive
  • Efficient Constant Current Sourcing Using a Unique BiPolar & CMOS Output Stage
  • TTL/CMOS Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and Fall Times with 10-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns with Input Rising
  • 4-V to 15-V Supply Voltage
  • Available in Thermally Enhanced MSOP PowerPAD™ Package With 4.7°C/W jc
  • Rated From –40°C to 105°C
  • Pb-Free Finish (NiPdAU) on SOIC-8 and PDIP-8 Packages
  • APPLICATIONS
    • Switch Mode Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Class-D Switching Amplifiers
    • Line Drivers
    • Pulse Transformer Driver

PowerPAD is trademarks of Texas Instruments Incorporated.

Description

The UCC37321/2 family of high-speed drivers deliver 9 A of peak drive current in an industry standard pinout. These drivers can drive the largest of MOSFETs for systems requiring extreme Miller current due to high dV/dt transitions. This eliminates additional external circuits and can replace multiple components to reduce space, design complexity and assembly cost. Two standard logic options are offered, inverting (UCC37321) and noninverting (UCC37322).

Using a design that inherently minimizes shoot-through current, the outputs of these can provide high gate drive current where it is most needed at the Miller plateau region during the MOSFET switching transition. A unique hybrid output stage paralleling bipolar and MOSFET transistors (TrueDrive) allows efficient current delivery at low supply voltages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
UCC37321DACTIVE0 to 701.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC37321DG4ACTIVE0 to 701.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC37321DGNACTIVE0 to 701.20 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
UCC37321DGNG4ACTIVE0 to 701.20 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
UCC37321DGNRACTIVE0 to 701.10 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
UCC37321DGNRG4ACTIVE0 to 701.10 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
UCC37321DRACTIVE0 to 700.99 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC37321DRG4ACTIVE0 to 700.99 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
UCC37321PACTIVE0 to 701.30 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
UCC37321PE4ACTIVE0 to 701.30 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:50 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC37321D
AmericasArrow >1k
Newark >1k
Rochester Electronics 342
AsiaFarnell Asia 56
EuropeFarnell 56
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksUCC37321DG4
WorldwideDigiKey  Available
Mouser Electronics 276
TI Lead Time*: 14 WeeksUCC37321DGN
AmericasAvnet 720
Newark 167
AsiaWPI 50
WorldwideDigiKey 242
Mouser Electronics >1k
TI Lead Time*: 14 WeeksUCC37321DGNG4
EuropeEBV Elektronik 40
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUCC37321DGNR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUCC37321DGNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC37321DR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksUCC37321DRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksUCC37321P
AmericasNewark 188
Rochester Electronics 97
AsiaFarnell Asia 137
WPI 122
EuropeFarnell 127
WorldwideDigiKey 204
Mouser Electronics 126
TI Lead Time*: 14 WeeksUCC37321PE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC37321D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC37321DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC37321DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC37321DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC37321DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC37321DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
UCC37321DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC37321DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
UCC37321P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
UCC37321PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC37321 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC37322 Single 9-A High Speed Low-Side MOSFET Driver With Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27322 Single 9-A High Speed Low-Side MOSFET Driver With Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TL494 PWM Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here